Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1856 - Rotary lever clamps, hydraulic double / single-acting with spring return
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/schwenkspanner/04624-20_asmtab.prj},{NB=K1856.401304GESCHLOSSEN},{DK=40},{L=74},{L1=55.0},{L2=9.5},{L3=21.50},{L4=12},{L5=25.00},{B=78},{B1=59.0},{H=50.00},{H1=47.0},{H2=70.00},{H3=17.5},{H4=48.0},{D1=55},{R=24.7},{S=10},{GEW=2.6300},{TYP=1.0},{CX1=8.280},{ROT1=25.250},{XPOS1=20.000},{NDM=12},{LSCHR=80},{BESTKIPP=K1856.401304},{FORM=A},{FORM1=doppelt wirkend},{H5=25},{H6=19},{H7=40},{D=53.0},{G=M12},{G1=M12x18},{SPANNKRAFT=15.9},{SPANNKRAFT1=63.6},{VOL=31.8},{WIRK=15.9},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{EAN=4059245655489},{FILTER=KIPP,KIPP_USA,},{IMPERIAL=MM},{PPATH=04624-20_schb.sbl.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
L4
Length
ⁿ/ₐ
L5
Length
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
G
thread
[mm]
G1
thread
[mm]
R
Radius
ⁿ/ₐ
S
stroke
ⁿ/ₐ
SPANNKRAFT
Clamping force
[KN]
SPANNKRAFT1
Clamping force
[KN]
VOL
Volumen
[cm3]
WIRK
Effective
[cm3]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
LSCHR
Length
ⁿ/ₐ
K1856.121304
K1856.121304
A
double-acting
12
26
18.5
3.8
8.80
8
7.50
27
19.5
15.00
21.0
21.00
7.5
21.5
14
11
23
19.4
20
M4
M4x8
10.6
8
1.7
7
1.06
1.77
0.0952
Yes
84122100
4059245655434
31.12.2099
98% Warenverfügbarkeit. N...
25
K1856.161304
K1856.161304
A
double-acting
16
32
23.0
4.5
9.50
10
10.00
34
25.0
20.00
26.0
28.00
10.5
26.5
17
13
26
23.0
24
M5
M5x12
14.2
10
2.8
11.3
2.03
2.83
0.1986
Yes
84122100
4059245655441
31.12.2099
98% Warenverfügbarkeit. N...
35
K1856.201304
K1856.201304
A
double-acting
20
40
30.0
5.0
13.50
11
12.50
40
30.0
25.00
32.5
35.00
9.0
33.0
17
14
31
29.0
30
M6
M6x10
15.7
10
4.5
18
4.52
4.52
0.5500
Yes
84122100
4059245655458
31.12.2099
98% Warenverfügbarkeit. N...
40
K1856.251304
K1856.251304
A
double-acting
25
49
35.5
6.8
14.75
11
15.63
52
38.5
32.25
37.0
43.75
11.5
38.0
20
15
33
35.0
36
M8
M8x12
18.7
8
6.15
24.6
8.82
6.15
0.8600
Yes
84122100
4059245655465
31.12.2099
98% Warenverfügbarkeit. N...
50
K1856.321304
K1856.321304
A
double-acting
32
62
45.0
8.5
18.50
9
20.00
66
49.0
40.00
42.0
56.00
13.0
43.0
23
17
38
43.0
45
M10
M10x15
19.7
10
10.1
40.6
16.27
10.17
1.7600
Yes
84122100
4059245655472
31.12.2099
98% Warenverfügbarkeit. N...
65
K1856.401304
K1856.401304
A
double-acting
40
74
55.0
9.5
21.50
12
25.00
78
59.0
50.00
47.0
70.00
17.5
48.0
25
19
40
53.0
55
M12
M12x18
24.7
10
15.9
63.6
31.8
15.9
2.6300
Yes
84122100
4059245655489
31.12.2099
98% Warenverfügbarkeit. N...
80
K1856.122304
K1856.122304
B
single-acting
12
26
18.5
3.8
8.80
8
7.50
27
19.5
15.00
23.0
21.00
7.5
23.5
20
M4
M4x8
10.6
8
1.1
4.4
0.68
1.13
0.0954
Yes
84122100
4059245655496
31.12.2099
98% Warenverfügbarkeit. N...
25
K1856.162304
K1856.162304
B
single-acting
16
32
23.0
4.5
9.50
10
10.00
34
25.0
20.00
26.0
28.00
10.5
26.5
24
M5
M5x12
14.2
10
1.9
8
1.61
2.01
0.0000
Yes
31.12.2099
98% Warenverfügbarkeit. N...
35
K1856.202304
K1856.202304
B
single-acting
20
40
30.0
5.0
13.50
11
12.50
40
30.0
25.00
32.5
35.00
9.0
33.0
30
M6
M6x10
15.7
10
3
12.4
3.14
3.14
0.3383
Yes
84122100
4059245655519
31.12.2099
98% Warenverfügbarkeit. N...
40
K1856.252304
K1856.252304
B
single-acting
25
49
35.5
6.8
14.75
11
15.63
52
38.5
32.25
37.0
43.75
11.5
38.0
36
M8
M8x12
18.7
8
4.7
19.4
6.14
4.91
0.7000
Yes
84122100
4059245655526
31.12.2099
98% Warenverfügbarkeit. N...
50
K1856.322304
K1856.322304
B
single-acting
32
62
45.0
8.5
18.50
9
20.00
66
49.0
40.00
47.0
56.00
11.5
48.0
45
M10
M10x15
19.7
10
7.8
32
12.9
8.04
1.4000
Yes
84122100
4059245655533
31.12.2099
98% Warenverfügbarkeit. N...
65
K1856.402304
K1856.402304
B
single-acting
40
74
55.0
9.5
21.50
12
25.00
78
59.0
50.00
55.0
70.00
17.5
56.0
55
M12
M12x18
24.7
10
12.3
50
25.2
12.57
2.4600
Yes
84122100
4059245655540
31.12.2099
98% Warenverfügbarkeit. N...
80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성