Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1870 - Rotary lever clamps, pneumatic double-acting
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/schwenkspanner/04624-19_asmtab.prj},{NB=K1870.201304GESCHLOSSEN},{DK=20},{L=41.5},{L1=16.50},{L2=5.00},{L3=12.50},{B=40},{B1=30.0},{H=25.00},{H1=27.5},{H2=35.00},{H3=9.0},{H4=28.0},{H6=11.0},{D=34},{D1=35},{R=20.0},{S=10},{GEW=0.2182},{TYP=1.0},{CX1=8.280},{ROT1=25.250},{XPOS1=10.200},{NDM=6},{GX=40.000},{BESTKIPP=K1870.201304},{FORM=A},{ANSCHLUSS=gebohrte Kanäle},{H5=15},{G=M6x40},{G1=M6x10},{F1=0.42},{WIRK=7.06},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245657698},{FILTER=KIPP,KIPP_USA,},{IMPERIAL=MM},{PPATH=04624-19_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
ANSCHLUSS
Anschlussart
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
G
thread
[mm]
G1
thread
[mm]
R
Radius
ⁿ/ₐ
F1
Piston force at 6 bar
[KN]
WIRK
Effective
[cm3]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1870.121304
K1870.121304
A
drilled channels
12
27.0
9.75
3.75
7.50
27
19.5
15.00
22.0
21.00
7.0
22.5
12
9.5
20
21
M4x25
M4x8
13.5
0.14
2.27
0.0600
Yes
84662080
4059245657674
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1870.161304
K1870.161304
A
drilled channels
16
35.0
13.50
4.50
10.00
34
25.0
20.00
24.0
28.00
10.5
24.5
13
10.0
27
28
M5x35
M5x11
17.0
0.27
4.52
0.1200
Yes
84662080
4059245657681
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1870.201304
K1870.201304
A
drilled channels
20
41.5
16.50
5.00
12.50
40
30.0
25.00
27.5
35.00
9.0
28.0
15
11.0
34
35
M6x40
M6x10
20.0
0.42
7.06
0.2182
Yes
84662080
4059245657698
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1870.251304
K1870.251304
A
drilled channels
25
53.5
20.75
6.75
15.63
52
38.5
32.25
32.0
43.75
11.5
33.0
19
13.0
43
44
M8x50
M8x12
26.0
0.68
11.34
0.4100
Yes
84662080
4059245657704
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1870.321304
K1870.321304
A
drilled channels
32
68.0
26.50
8.50
20.00
66
49.0
40.00
37.0
56.00
15.5
38.0
21
14.5
57
58
M10x65
M10x16
33.0
1.27
21.23
1.0400
Yes
84662080
4059245657711
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1870.401304
K1870.401304
A
drilled channels
40
82.0
33.50
9.50
25.00
78
59.0
50.00
46.0
70.00
17.5
47.0
28
18.5
71
72
M12x80
M12x18
39.0
1.99
33.18
1.5000
Yes
84662080
4059245657728
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성