Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0016 - Hook clamp with mounting bracket with extended clamping claw
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Hook clamps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/sapannhaken/04374_asmtab.prj},{NB=K0016.061800},{D1=6.4},{D2=16},{D3=28},{A=38},{B=26.0},{B1=19.5},{B2=12.0},{B3=6.0},{B4=8},{B5=2.5},{H=54.5},{H1=44},{H2=25},{H3=18},{M=9},{L=50},{SW=5},{ANZM=7.5},{F=4.5},{GEW=0.2400},{EAN=4059245590599},{XA=15.800},{XB=10.000},{XC=60.000},{XD=17.000},{XE=10.000},{XF=24.500},{XG=55.000},{XH=17.000},{XI=34.000},{XJ=0.800},{XK=34.000},{XL=12.000},{XM=3.500},{XN=1.000},{XO=14.000},{XP=34.000},{XQ=23.000},{XR=4.000},{XS=13.000},{XT=69.500},{XU=50.000},{XV=8.500},{NDM=6.000},{BESTKIPP=K0016.0618},{D=M 6},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{IMPERIAL=MM},{PPATH=04374_schb.prj},{EOL=31.12.2099},{W=0},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread diameter
ⁿ/ₐ
D1
borehole diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
borehole distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
distance
[mm]
B5
chamfer 45°
[mm]
H
total height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
distance
[mm]
M
height
[mm]
L
width
[mm]
SW
width across flats
[mm]
ANZM
Tightening torque max. Nm
[mas. Nm]
F
clamping force max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0016.0618
K0016.0618
M 6
6.4
16
28
38
26.0
19.5
12.0
6.0
8
2.5
54.5
44
25
18
9
50
5
7.5
4.5
0.2400
Yes
84662080
4059245590599
31.12.2099
98% Warenverfügbarkeit. N...
K0016.0826
K0016.0826
M 8
8.4
20
34
48
34.0
22.5
14.0
7.5
26
3.0
65.0
53
30
21
12
64
6
15.0
6.5
0.3600
Yes
84662080
4059245590605
31.12.2099
98% Warenverfügbarkeit. N...
K0016.1033
K0016.1033
M 10
10.5
24
40
55
36.5
26.0
16.5
9.0
33
3.5
77.5
61
35
24
18
75
8
30.0
11.8
1.0300
Yes
84662080
4059245590612
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성