Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1972 - UNILOCK clamping module ESA 138
KIPP
CLAMPING TECHNOLOGY
Zero Point Clamping Technology
Zero-point clamping system
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/nullpunkt_spanntechnik/nullpunkt_spannsystem/42780-12.prj},{NB=K1972.138390},{BESTKIPP=K1972.138390},{AUSF=ohne Verdrehsicherung},{B=15},{D=138},{D1=110},{D2=144},{D3=12},{H=55.7},{H1=39},{H2=18.1},{H3=16},{H4=7},{H5=11.5},{L=24},{L1=62},{G=M8},{G1=0},{G3=0},{SW=6},{DRUCK=6},{M=28},{GEW=4.4000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059245834358},{FILTER=KIPP},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
Breite
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Height
[mm]
H5
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
G
thread
[mm]
G1
thread
[mm]
G3
thread
[mm]
SW
Width across flats
[mm]
DRUCK
Operating
[bar]
M
Retraction force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-NR. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1972.138390
K1972.138390
without rotation lock
15
138
110
144
12
55.7
39
18.1
16
7
11.5
24
62
M8
0
0
6
6
28
4.4000
Yes
84662080
4059245834358
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성