Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0910 - Pull clamps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Pull clamps, thrust clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/zugspanner_druckspanner/04400.prj},{NB=K0910.405001_0},{A=40},{B=50},{C=18.0},{D=25},{E=30.7},{J=111.5},{K=2.0},{L=25},{M=8},{N=12},{P=13},{SPANNKRAFT=2500},{HANDKRAFT=200},{GEW=0.4684},{EAN=4059245237128},{VERS=1},{XH1=110},{NDMF=6},{STF=1.00},{NDMG=6},{STG=1.00},{XB=47},{XC=34},{XD=1.8},{XE=24},{XF=4},{XG=12.5},{XH=2.0},{XI=10.5},{XJ=1},{XK=29},{XL=8},{XM=8},{XN=16},{XO=1},{XP=9},{XQ=12},{XR=25},{XS=10},{XT=29.5},{XU=2.000},{NDM=4.000},{XV=5.000},{XW=1.500},{XX2=55.000},{BESTKIPP=K0910.405001},{AUSF=mit Griff},{F=M 6 x 9},{G=M 6},{TOLERANZ=± 0,5},{HALTEKRAFT=max. 5500},{INFO=Info},{HINWEIS=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{HX=[0:$XH1.]},{H=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
AUSF
version
ⁿ/ₐ
A
height ±0,01
[mm]
B
diameter
[mm]
C
diameter
[mm]
D
diameter
[mm]
E
height
[mm]
F
thread
[mm]
G
thread
[mm]
J
diameter
[mm]
K
Clamping range
[mm]
L
diameter
[mm]
M
diameter F7
[mm]
N
Diameter G6
[mm]
P
height
[mm]
SPANNKRAFT
Clamping force
[N]
TOLERANZ
Recommended workpiece thickness tolerance*
[mm]
HANDKRAFT
Allowable Hand force**
[N]
HALTEKRAFT
Holding force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0910.324001
with grip
32
40
13.5
18
24.5
M 4 x 8
M 5
76.5
1.5
20
5
8
10
900
± 0,3
150
max. 2000
0.2418
Yes
84662080
4059245237104
31.12.2099
98% Warenverfügbarkeit. N...
K0910.405001
with grip
40
50
18.0
25
30.7
M 6 x 9
M 6
111.5
2.0
25
8
12
13
2500
± 0,5
200
max. 5500
0.4684
Yes
84662080
4059245237128
31.12.2099
98% Warenverfügbarkeit. N...
K0910.324000
without grip
32
40
13.5
18
24.5
M 4 x 8
M 5
76.5
1.5
20
5
8
10
900
± 0,3
150
max. 2000
0.2179
Yes
84662080
4059245237098
31.12.2099
98% Warenverfügbarkeit. N...
K0910.405000
without grip
40
50
18.0
25
30.7
M 6 x 9
M 6
111.5
2.0
25
8
12
13
2500
± 0,5
200
max. 5500
0.4168
Yes
84662080
4059245237111
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성