Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1230 - T-slot clamps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
T-slot clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/t_nutenspanner/04470_1_asmtab.prj},{NB=K1230.142},{BESTKIPP=K1230.142},{BN=14},{B=22},{B1=14},{HMIN=1.5},{HMAX=13.5},{H1=34},{H2=11},{H3=5},{L=55},{L1=1.8},{F=5.5},{F1=0.7},{GEW=0.1524},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245862849},{FILTER=NORELEM,KIPP,KIPP_USA},{BM=Info},{NDM=8},{SW=6.000},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{D1=0},{PPATH=04470_1_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
BN
width
[mm]
B
total width
[mm]
B1
total width
[mm]
HMIN
clamping height min.
[mm]
HMAX
clamping height max
[mm]
H1
height
[mm]
H2
height
[mm]
H3
Height
[mm]
L
[mm]
L1
Clamp travel
[mm]
F
horizontal clamping force
[kN]
F1
vertical clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
PPATH
ⁿ/ₐ
K1230.122
K1230.122
12
18
12
2.5
13.5
31
11
5
52
1.8
5.0
0.6
0.1401
Yes
84662080
4059245862832
MM
31.12.2099
98% Warenverfügbarkeit. N...
04470_1_schb.prj
K1230.142
K1230.142
14
22
14
1.5
13.5
34
11
5
55
1.8
5.5
0.7
0.1524
Yes
84662080
4059245862849
MM
31.12.2099
98% Warenverfügbarkeit. N...
04470_1_schb.prj
K1230.162
K1230.162
16
25
16
2.5
17.0
41
15
6
68
2.5
8.0
0.9
0.2637
Yes
84662080
4059245862856
MM
31.12.2099
98% Warenverfügbarkeit. N...
04470_1_schb.prj
K1230.182
K1230.182
18
28
18
1.5
16.0
43
15
6
71
2.5
9.0
1.0
0.3353
Yes
84662080
4059245862863
MM
31.12.2099
98% Warenverfügbarkeit. N...
04470_1_schb.prj
K1230.222
K1230.222
22
35
22
4.5
21.5
53
20
9
89
3.0
16.0
1.9
0.7400
Yes
84662080
4059245862870
MM
31.12.2099
98% Warenverfügbarkeit. N...
04470_1_schb.prj
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성