Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1229 - Low-profile clamps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
T-slot clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/t_nutenspanner/04450_asmtab.prj},{NB=K1229.1612},{BESTKIPP=K1229.1612},{NUT=16},{L=100},{L1=46},{L2=34},{L3=4},{B=50},{B1=60},{H=25},{H1=3.0},{D=M 14},{F=32},{F1=1.2},{ANZM=25},{GEW=0.9897},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245862917},{FILTER=NORELEM,KIPP,KIPP_USA},{NDM1=14},{ST1=2.00},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=04450_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
NUT
slot width
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
D
threaded hole
[mm]
F
horizontal clamping force
[kN]
F1
vertical clamping force
[kN]
ANZM
Tightening torque max. Nm
[max. Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
FILTER
Filter
[mm]
NDM1
Nenndurchmesser D
[mm]
ST1
Pitch
[mm]
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1229.122
K1229.122
12
80
39
26
3
40
47
20
2.5
M 10
16
0.6
15
0.5501
Yes
84662080
4059245862887
NORELEM,KIPP,KIPP_USA
10
1.50
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1229.142
K1229.142
14
80
39
26
3
40
47
20
2.5
M 12
22
0.9
18
0.6000
Yes
84662080
4059245862894
NORELEM,KIPP,KIPP_USA
12
1.75
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1229.162
K1229.162
16
80
39
26
3
40
47
20
2.5
M 12
22
0.9
18
0.5761
Yes
84662080
4059245862900
NORELEM,KIPP,KIPP_USA
12
1.75
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1229.1612
K1229.1612
16
100
46
34
4
50
60
25
3.0
M 14
32
1.2
25
0.9897
Yes
84662080
4059245862917
NORELEM,KIPP,KIPP_USA
14
2.00
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1229.182
K1229.182
18
100
46
34
4
50
60
25
3.0
M 16
36
1.4
35
1.0480
Yes
84662080
4059245862924
NORELEM,KIPP,KIPP_USA
16
2.00
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1229.202
K1229.202
20
100
46
34
4
50
60
25
3.0
M 16
36
1.4
35
1.3000
Yes
84662080
4059245862931
NORELEM,KIPP,KIPP_USA
16
2.00
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1229.222
K1229.222
22
140
65
50
5
78
95
30
4.0
M 20
36
1.4
45
2.5900
Yes
84662080
4059245862948
NORELEM,KIPP,KIPP_USA
20
2.50
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1229.242
K1229.242
24
140
65
50
5
78
95
30
4.0
M 20
36
1.4
45
2.5900
Yes
84662080
4059245862955
NORELEM,KIPP,KIPP_USA
20
2.50
MM
31.12.2099
98% Warenverfügbarkeit. N...
K1229.282
K1229.282
28
140
65
50
5
78
95
30
4.0
M 24
40
1.6
55
2.5900
Yes
84662080
4059245862962
NORELEM,KIPP,KIPP_USA
24
3.00
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성