Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0012 - Hook clamps
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Hook clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/sapannhaken/04370.prj},{NB=K0012.12},{BESTKIPP=K0012.12},{FORM=A},{D=32},{D1=12.5},{D2=20},{D3=17},{H=83.0},{H1=40},{H2=12},{H3=20.0},{B=20},{R=18},{R1=40},{R2=80},{F=20.2},{GEW=0.4722},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245030866},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
internal diameter
[mm]
D2
internal diameter
[mm]
D3
internal diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
B
width of cone point
[mm]
R
Radius
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
F
clamping force max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0012.06
K0012.06
A
16
6.5
11
10
42.0
20
6
10.0
11
9
20
30
4.8
0.0545
Yes
84662080
4059245030798
31.12.2099
98% Warenverfügbarkeit. N...
K0012.08
K0012.08
A
20
8.5
15
12
52.0
25
8
12.0
15
12
25
50
8.8
0.1103
Yes
84662080
4059245030804
31.12.2099
98% Warenverfügbarkeit. N...
K0012.10
K0012.10
A
25
10.5
18
14
66.0
32
10
16.0
17
14
32
60
13.9
0.2189
Yes
84662080
4059245030811
31.12.2099
98% Warenverfügbarkeit. N...
K0012.12
K0012.12
A
32
12.5
20
17
83.0
40
12
20.0
20
18
40
80
20.2
0.4722
Yes
84662080
4059245030866
31.12.2099
98% Warenverfügbarkeit. N...
K0012.106
K0012.106
B
16
6.5
0
10
41.5
20
6
9.5
11
9
20
30
4.8
0.0571
Yes
84662080
4059245030828
31.12.2099
98% Warenverfügbarkeit. N...
K0012.108
K0012.108
B
20
8.5
0
12
51.5
25
8
11.5
15
12
25
50
8.8
0.1162
Yes
84662080
4059245030835
31.12.2099
98% Warenverfügbarkeit. N...
K0012.110
K0012.110
B
25
10.5
0
14
65.5
32
10
15.5
17
14
32
60
13.9
0.2288
Yes
84662080
4059245030842
31.12.2099
98% Warenverfügbarkeit. N...
K0012.112
K0012.112
B
32
12.5
0
17
82.5
40
12
19.5
20
18
40
80
20.2
0.4796
Yes
84662080
4059245030859
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성