Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1248 - Toggle clamps vertical with straight foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1248_asmtab.prj},{NB=K1248.024000},{OG=56},{OH=100},{A1=34.9},{B=12},{B1=6},{B2=14.3},{B3=8.3},{C=46.8},{C1=16.0},{H=156},{L=141.0},{L1=97},{L2=73.2},{HALTEKRAFTF1=1200},{HALTEKRAFTF2=2400},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1600},{GEW=0.3688},{EAN=4059245316533},{XA=8.000},{XB=63.000},{XC=56.80648},{XD=49.04323},{XE=2.000},{XF=11.000},{XG=12.000},{XH=7.000},{TYP=1},{TYP1=1},{TYP2=1.000},{TYP3=1.000},{TYP4=15},{TYP5=10.000},{TYP6=1.0},{TYP7=1.0},{TYP8=1},{BESTKIPP=K1248.02400},{A=19},{C2=7.1},{D=7.2},{M=M8x63},{HANDKRAFT=150},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1248_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
distance
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1248.02400
K1248.02400
56
100
19
34.9
12
6
14.3
8.3
46.8
16.0
7.1
7.2
156
141.0
97
73.2
M8x63
150
1200
2400
800
1600
0.3688
Info
Yes
82057000
4059245316533
31.12.2099
98% Warenverfügbarkeit. N...
K1248.07000
K1248.07000
70
90
32
53.0
20
10
22.7
12.7
70.4
25.0
9.5
8.7
245
177.0
124
90.0
M12x100
250
3200
7000
1400
3000
1.3000
Info
Yes
82057000
4059245347902
31.12.2099
98% Warenverfügbarkeit. N...
K1248.08000
K1248.08000
50
100
50.8
76.2
20
10
26.5
16.5
113.5
31.8
12.7
12.3
335
229.2
153
105.0
M16x150
280
3000
8000
1800
3900
2.5000
Info
Yes
82057000
4059245347919
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성