Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0067 - Toggle clamps vertical heavy-duty with full holding arm
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05755.prj},{NB=K0067.0700 (GESCHLOSSEN)},{OH=205},{OG=130},{F=340},{F1=7000},{F3=1400},{A1=45},{A3=25},{B=20},{B1=10},{B2=43},{B3=10},{C=70},{C1=22},{C4=50},{D=12.2},{H=235},{L=104},{L1=40},{L2=30},{GEW=1.2800},{EAN=4059245034819},{XA=65.000},{XB=80.000},{XC=28.000},{XD=75.000},{XE=20.000},{XF=85.000},{XG=2.000},{XH=5.000},{XI=12.000},{XJ=10.000},{XK=100.000},{XL=10.000},{XM=46.000},{XN=3.000},{XO=9.000},{XP=67.000},{XQ=17.000},{XR=8.000},{XS=10.000},{XT=32.500},{XU=2.500},{XV=29.000},{XW=5.000},{XX=20.000},{XY=20.000},{XZ=25.000},{XA1=25.000},{XB1=17.000},{XC1=28.500},{XD1=30.000},{XE1=29.000},{XF1=20.000},{SW=10.000},{NDM=6.000},{XG1=18.000},{XI1=8.000},{XJ1=12.000},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
F
hand force
[N]
F1
Holding force
[N]
F3
Clamping force
[N]
PASSKG
suitable plastic handle round
ⁿ/ₐ
A1
Length
[mm]
A3
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C4
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0067.0700
K0067.0700
205
130
340
7000
1400
K0099.28
45
25
20
10
43
10
70
22
50
12.2
235
104
40
30
M 12 x 100
1.2800
Yes
82057000
4059245034819
31.12.2099
98% Warenverfügbarkeit. N...
K0067.1200
K0067.1200
195
130
500
12000
1400
K0099.30
51
26
24
12
51
12
88
26
63
12.2
276
124
50
30
M 12 x 100
2.0140
Yes
82057000
4059245034826
31.12.2099
98% Warenverfügbarkeit. N...
K0067.2400
K0067.2400
195
130
500
15000
1850
K0099.33
64
40
32
16
64
16
105
32
76
16.3
318
162
60
38
M 16 x 150
4.1700
Yes
82057000
4059245034833
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성