Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0063 - Toggle clamps vertical with angled foot and fixed clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05735.prj},{NB=K0063.0100 (GESCHLOSSEN)},{LOCH=2},{OH1=80},{OHOA=190},{OG1=60},{OGOA=100},{F=80},{F1=850},{F3=650},{A=14},{A1=29},{A2=7},{A3=0},{B=17.5},{B1=28},{B3=5.5},{C=44},{C1=9.5},{D=4.8},{H=122},{L=66},{L1=24.5},{L2=36},{GEW=0.1421},{EAN=4059245034710},{TYP1=1},{NDM=5},{ST=0.80},{XA=36.00},{XB=60.00},{XC=6.000},{XD=35.000},{XE=8.000},{XF=3.50},{XG=2.70},{BESTKIPP=K0063.0100},{PASSKG=K0100.16},{M=M 5 x 35},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
LOCH
Hole arrangement
[mm]
OH1
opening angle of holding arm, position 1
[°]
OHOA
opening angle of holding arm without stop
[°]
OG1
opening angle of handle, position 1
[°]
OGOA
opening angle of handle without stop
[°]
F
hand force
[N]
F1
Holding force
[N]
F3
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
B
width
[mm]
B1
width
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0063.0100
K0063.0100
2
80
190
60
100
80
850
650
K0100.16
14
29
7
0
17.5
28
44
9.5
4.8
122
66
24.5
36
M 5 x 35
0.1421
Yes
82057000
4059245034710
31.12.2099
98% Warenverfügbarkeit. N...
K0063.0200
K0063.0200
2
105
175
70
95
100
1600
1150
K0100.22
19
35
8
0
25.0
41
64
12.7
5.5
170
77
27.0
44
M 6 x 50
0.2887
Yes
82057000
4059245034727
31.12.2099
98% Warenverfügbarkeit. N...
K0063.0300
K0063.0300
1
105
160
65
90
130
3000
1150
K0100.28
35
51
8
16
35.0
51
81
21.5
6.8
235
116
58.0
51
M 8 x 60
0.5834
Yes
82057000
4059245034734
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성