Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1498 - Connectors bush M12x1 with screw lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/80150-10.prj},{NB=K1498.1212X10000},{D1=6.0},{L=43.5},{L1=0},{P=10000},{GEW=0.3670},{EAN=4059245655274},{XA=12.700},{XB=0.000},{XC=0.000},{XD=0.000},{XE=0.000},{TYP=4},{TYP1=2.000},{TYP2=0.000},{BESTKIPP=K1498.1212X10000},{FORM=A},{FORMT=Buchse gerade},{AUSF2=12-polig},{MATERIAL=PVC},{ANZAHLL=12 x 0,14 mm²},{SA=IP65/IP67},{BTS=30 AC / 30 DC},{BMSS=800},{BMS=1,5},{LWS=138},{VG=3},{NS=300 AC},{PS=1500 AC},{BRKB=≥10 x D1},{BRKF=≥7,5 x D1},{ANZBZ=2000000 (25 °C)},{TEMPKB=T= -5 °C - +70 °C},{TEMPKF=T= -30 °C - +70 °C},{EMVT=ungeschirmt},{HALF=nein},{BS=Infotext},{ROHS=Yes},{ZTN=85444930},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
AUSF2
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
D1
diameter
[mm]
L
diameter
[mm]
L1
distance
[mm]
P
height
[mm]
ANZAHLL
No. of conductors x conductor cross-section
[mm²]
GEW
Approx. weight
[kg]
SA
Safety rating
ⁿ/ₐ
BTS
Operating voltage
[V]
BMSS
Rated
[V]
BMS
Rated current (40 °C)
[A]
LWS
Conductive resistance (20 °C) Ω/Km
ⁿ/ₐ
VG
Contamination level
ⁿ/ₐ
NS
Nominal voltage
[V]
PS
Test voltage
[V]
BRKB
Cable bend radius moving
ⁿ/ₐ
BRKF
Cable bend radius fixed
ⁿ/ₐ
ANZBZ
No of
ⁿ/ₐ
TEMPKB
Temperature range cable moving
ⁿ/ₐ
TEMPKF
Temperature range cable fixed
ⁿ/ₐ
EMVT
EMC capability
ⁿ/ₐ
HALF
Halogen-free
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1498.1203X2000
K1498.1203X2000
A
straight bush
3-pin
Polyurethan
4.1
38.0
0
2000
3 X 0,34 mm²
0.1350
IP65/IP67
250 AC / 250 DC
2500
4
57
3
300 AC
2500 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -25 °C - +80 °C
T= -40 °C - +80 °C
ungeschirmt
yes
Yes
85444930
4059245655182
31.12.2099
98% Warenverfügbarkeit. N...
K1498.1203X5000
K1498.1203X5000
A
straight bush
3-pin
Polyurethan
4.1
38.0
0
5000
3 X 0,34 mm²
0.1350
IP65/IP67
250 AC / 250 DC
2500
4
57
3
300 AC
2500 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -25 °C - +80 °C
T= -40 °C - +80 °C
ungeschirmt
yes
Yes
85444930
4059245655199
31.12.2099
98% Warenverfügbarkeit. N...
K1498.1204X3000
K1498.1204X3000
A
straight bush
4-pin
Polyurethan
5.0
38.0
0
3000
4 x 0,34 mm²
0.0640
IP65/IP67
250 AC / 250 DC
2500
4
60
3
300 AC
2000 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -5 °C - +80 °C
T= -30 °C - +80 °C
ungeschirmt
no
Yes
85444930
4059245655205
31.12.2099
98% Warenverfügbarkeit. N...
K1498.1204X5000
K1498.1204X5000
A
straight bush
4-pin
Polyurethan
5.0
38.0
0
5000
4 x 0,34 mm²
0.0640
IP65/IP67
250 AC / 250 DC
2500
4
60
3
300 AC
2000 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -5 °C - +80 °C
T= -30 °C - +80 °C
ungeschirmt
no
Yes
85444930
4059245655212
31.12.2099
98% Warenverfügbarkeit. N...
K1498.1208X2500
K1498.1208X2500
A
straight bush
8-pin
Polyurethan
5.8
43.5
0
2500
8 x 0,25 mm²
0.1250
IP65/IP67
30 AC / 30 DC
800
2
79
3
300 AC
2500 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -25 °C - +80 °C
T= -40 °C - +80 °C
ungeschirmt
yes
Yes
85444930
4059245655229
31.12.2099
98% Warenverfügbarkeit. N...
K1498.1208X5000
K1498.1208X5000
A
straight bush
8-pin
Polyurethan
5.8
43.5
0
5000
8 x 0,25 mm²
0.1960
IP65/IP67
30 AC / 30 DC
800
2
79
3
300 AC
2500 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -25 °C - +80 °C
T= -40 °C - +80 °C
ungeschirmt
yes
Yes
85444930
4059245655236
31.12.2099
98% Warenverfügbarkeit. N...
K1498.1212X3000
K1498.1212X3000
A
straight bush
12-pin
Polyurethan
6.0
43.5
0
3000
12 x 0,14 mm²
0.1521
IP65/IP67
30 AC / 30 DC
800
1,5
138
3
300 AC
1500 AC
≥10 x D1
≥7,5 x D1
2000000 (25 °C)
T= -25 °C - +85 °C
T= -40 °C - +85 °C
ungeschirmt
yes
Yes
85444930
4059245655250
31.12.2099
98% Warenverfügbarkeit. N...
K1498.1212X5000
K1498.1212X5000
A
straight bush
12-pin
Polyurethan
6.0
43.5
0
5000
12 x 0,14 mm²
0.2300
IP65/IP67
30 AC / 30 DC
800
1,5
138
3
300 AC
1500 AC
≥10 x D1
≥7,5 x D1
2000000 (25 °C)
T= -25 °C - +85 °C
T= -40 °C - +85 °C
ungeschirmt
yes
Yes
85444930
4059245655267
31.12.2099
98% Warenverfügbarkeit. N...
K1498.1208X10000
K1498.1208X10000
A
straight bush
8-pin
PVC
6.0
43.5
0
10000
8 x 0,25 mm²
0.1250
IP65/IP67
30 AC / 30 DC
800
2
79
3
300 AC
2000 AC
≥10 x D1
≥5 x D1
2000000 (25 °C)
T= -5 °C - +80 °C
T= -30 °C - +80 °C
ungeschirmt
no
Yes
85444930
4059245655243
31.12.2099
98% Warenverfügbarkeit. N...
K1498.1212X10000
K1498.1212X10000
A
straight bush
12-pin
PVC
6.0
43.5
0
10000
12 x 0,14 mm²
0.3670
IP65/IP67
30 AC / 30 DC
800
1,5
138
3
300 AC
1500 AC
≥10 x D1
≥7,5 x D1
2000000 (25 °C)
T= -5 °C - +70 °C
T= -30 °C - +70 °C
ungeschirmt
no
Yes
85444930
4059245655274
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11203X2000
K1498.11203X2000
B
angled bush
3-pin
Polyurethan
4.1
39.0
28
2000
3 X 0,34 mm²
0.1370
IP65/IP67
250 AC / 250 DC
2500
4
57
3
300 AC
2500 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -25 °C - +80 °C
T= -40 °C - +80 °C
ungeschirmt
yes
Yes
85444930
4059245655281
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11203X5000
K1498.11203X5000
B
angled bush
3-pin
Polyurethan
4.1
39.0
28
5000
3 X 0,34 mm²
0.1263
IP65/IP67
250 AC / 250 DC
2500
4
57
3
300 AC
2500 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -25 °C - +80 °C
T= -40 °C - +80 °C
ungeschirmt
yes
Yes
85444930
4059245655298
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11204X3000
K1498.11204X3000
B
angled bush
4-pin
PVC
5.0
39.0
28
3000
4 x 0,34 mm²
0.0840
IP65/IP67
250 AC / 250 DC
2500
4
60
3
300 AC
2000 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -5 °C - +80 °C
T= -30 °C - +80 °C
ungeschirmt
no
Yes
85444930
4059245655304
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11204X5000
K1498.11204X5000
B
angled bush
4-pin
PVC
5.0
39.0
28
5000
4 x 0,34 mm²
0.0840
IP65/IP67
250 AC / 250 DC
2500
4
60
3
300 AC
2000 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -5 °C - +80 °C
T= -30 °C - +80 °C
ungeschirmt
no
Yes
85444930
4059245655311
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11208X3000
K1498.11208X3000
B
angled bush
8-pin
Polyurethan
5.8
39.0
32
3000
8 x 0,25 mm²
0.1520
IP65/IP67
30 AC / 30 DC
800
2
79
3
300 AC
2500 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -5 °C - +80 °C
T= -40 °C - +80 °C
ungeschirmt
yes
Yes
85444930
4059245655328
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11208X5000
K1498.11208X5000
B
angled bush
8-pin
Polyurethan
5.8
39.0
32
5000
8 x 0,25 mm²
0.1230
IP65/IP67
30 AC / 30 DC
800
2
79
3
300 AC
2500 AC
≥10 x D1
≥5 x D1
10000000 (25 °C)
T= -25 °C - +80 °C
T= -40 °C - +80 °C
ungeschirmt
yes
Yes
85444930
4059245655335
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11212X3000
K1498.11212X3000
B
angled bush
12-pin
Polyurethan
6.0
39.0
32
3000
12 x 0,14 mm²
0.1590
IP65/IP67
30 AC / 30 DC
800
1,5
138
3
300 AC
1500 AC
≥10 x D1
≥7,5 x D1
2000000 (25 °C)
T= -25 °C - +85 °C
T= -40 °C - +85 °C
ungeschirmt
yes
Yes
85444930
4059245655359
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11212X5000
K1498.11212X5000
B
angled bush
12-pin
Polyurethan
6.0
39.0
32
5000
12 x 0,14 mm²
0.1590
IP65/IP67
30 AC / 30 DC
800
1,5
138
3
300 AC
1500 AC
≥10 x D1
≥7,5 x D1
2000000 (25 °C)
T= -25 °C - +85 °C
T= -40 °C - +85 °C
ungeschirmt
yes
Yes
85444930
4059245655366
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11208X10000
K1498.11208X10000
B
angled bush
8-pin
PVC
6.0
39.0
32
10000
8 x 0,25 mm²
0.1230
IP65/IP67
30 AC / 30 DC
800
2
79
3
300 AC
2000 AC
≥10 x D1
≥5 x D1
2000000 (25 °C)
T= -5 °C - +80 °C
T= -30 °C - +80 °C
ungeschirmt
no
Yes
85444930
4059245655342
31.12.2099
98% Warenverfügbarkeit. N...
K1498.11212X10000
K1498.11212X10000
B
angled bush
12-pin
PVC
6.0
39.0
32
10000
12 x 0,14 mm²
0.1590
IP65/IP67
30 AC / 30 DC
800
1,5
138
3
300 AC
1500 AC
≥10 x D1
≥7,5 x D1
2000000 (25 °C)
T= -55 °C - +70 °C
T= -30 °C - +70 °C
ungeschirmt
no
Yes
85444930
4059245655373
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성