Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0982 - Clamping levers ergonomic external thread, steel parts stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/k0982_1.prj},{NB=K0982.3081X60},{BESTKIPP=K0982.3081X60},{GR=3},{AUSF=Außengewinde},{X=M8},{T=-},{D=16},{D1=30.5},{H=55.6},{H1=10},{H2=37.3},{H3=76.5},{H4=81},{A=88.5},{A1=99.5},{B=20},{ZZ=22},{L=60},{GEW=0.1480},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245206896},{FILTER=KIPP,KIPP_USA},{XA=0.0},{XB=60.0},{NDM=8.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
X
thread
[mm]
T
Depth
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
distance
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
L
Screw length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0982.3081X20
K0982.3081X20
3
External thread
M8
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
20
0.0905
Yes
73181520
4059245206841
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3081X25
K0982.3081X25
3
External thread
M8
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
25
0.1440
Yes
73181520
4059245206858
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3081X30
K0982.3081X30
3
External thread
M8
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
30
0.1450
Yes
73181520
4059245206865
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3081X40
K0982.3081X40
3
External thread
M8
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
40
0.1460
Yes
73181520
4059245206872
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3081X50
K0982.3081X50
3
External thread
M8
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
50
0.1470
Yes
73181520
4059245206889
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3081X60
K0982.3081X60
3
External thread
M8
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
60
0.1480
Yes
73181520
4059245206896
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3101X20
K0982.3101X20
3
External thread
M10
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
20
0.1530
Yes
73181520
4059245206919
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3101X25
K0982.3101X25
3
External thread
M10
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
25
0.1540
Yes
73181520
4059245206926
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3101X30
K0982.3101X30
3
External thread
M10
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
30
0.0992
Yes
73181520
4059245206933
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3101X40
K0982.3101X40
3
External thread
M10
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
40
0.1560
Yes
73181520
4059245206940
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3101X50
K0982.3101X50
3
External thread
M10
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
50
0.1570
Yes
73181520
4059245206957
31.12.2099
98% Warenverfügbarkeit. N...
K0982.3101X60
K0982.3101X60
3
External thread
M10
-
16
30.5
55.6
10
37.3
76.5
81
88.5
99.5
20
22
60
0.1580
Yes
73181520
4059245206964
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성