Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1743 - Clamping levers ECO, plastic with female thread, threaded insert stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06613-05.prj},{NB=K1743.2061},{GR=2},{NDM=6},{T=8.0},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38.0},{A=65.2},{A1=75.0},{B=10.5},{ZZ=12},{TYP3=1},{GEW=0.0155},{EAN=4059245692835},{TYP1=1},{NDM1=0.0000},{TYP=1.000},{XA=2.500},{XB=54.600},{XC=48.500},{XD=0.500},{XE=5.000},{XF=4.500},{XG=24.200},{XH=18.500},{XI=31.200},{XJ=0.300},{XK=215.000},{XL=23.200},{XM=7.000},{XN=6.400},{XO=36.100},{XP=4.500},{XQ=59.400},{XR=30.800},{XS=57.000},{XT=37.800},{XU=8.000},{XV=1.000},{XW=31.000},{XX=6.700},{XY=2.000},{XZ=5.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800},{XL1=1.000},{XM1=0.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
FARBE
Main
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1743.1041
black grey RAL 7021
stainless steel
1
M4
6.0
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
0.0080
Yes
73181600
4059245692774
31.12.2099
98% Warenverfügbarkeit. N...
K1743.10484
traffic red RAL 3020
stainless steel
1
M4
6.0
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
0.0080
Yes
73181600
4059245692781
31.12.2099
98% Warenverfügbarkeit. N...
K1743.1051
black grey RAL 7021
stainless steel
1
M5
8.0
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
0.0100
Yes
73181600
4059245692798
31.12.2099
98% Warenverfügbarkeit. N...
K1743.10584
traffic red RAL 3020
stainless steel
1
M5
8.0
10.0
13.2
13.8
22.7
5.0
15.2
31.8
28.9
39.9
46.8
7.9
12
0.0100
Yes
73181600
4059245692804
31.12.2099
98% Warenverfügbarkeit. N...
K1743.2051
black grey RAL 7021
stainless steel
2
M5
8.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0180
Yes
73181600
4059245692811
31.12.2099
98% Warenverfügbarkeit. N...
K1743.20584
traffic red RAL 3020
stainless steel
2
M5
8.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0180
Yes
73181600
4059245692828
31.12.2099
98% Warenverfügbarkeit. N...
K1743.2061
black grey RAL 7021
stainless steel
2
M6
8.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0155
Yes
73181600
4059245692835
31.12.2099
98% Warenverfügbarkeit. N...
K1743.20684
traffic red RAL 3020
stainless steel
2
M6
8.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0155
Yes
73181600
4059245692842
31.12.2099
98% Warenverfügbarkeit. N...
K1743.2081
black grey RAL 7021
stainless steel
2
M8
9.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0158
Yes
73181600
4059245692859
31.12.2099
98% Warenverfügbarkeit. N...
K1743.20884
traffic red RAL 3020
stainless steel
2
M8
9.0
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38.0
65.2
75.0
10.5
12
0.0158
Yes
73181600
4059245692866
31.12.2099
98% Warenverfügbarkeit. N...
K1743.3081
black grey RAL 7021
stainless steel
3
M8
12.0
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53.3
80.2
91.1
11.5
12
0.0402
Yes
73181600
4059245692873
31.12.2099
98% Warenverfügbarkeit. N...
K1743.30884
traffic red RAL 3020
stainless steel
3
M8
12.0
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53.3
80.2
91.1
11.5
12
0.0402
Yes
73181600
4059245692880
31.12.2099
98% Warenverfügbarkeit. N...
K1743.3101
black grey RAL 7021
stainless steel
3
M10
12.0
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53.3
80.2
91.1
11.5
12
0.0370
Yes
73181600
4059245692897
31.12.2099
98% Warenverfügbarkeit. N...
K1743.31084
traffic red RAL 3020
stainless steel
3
M10
12.0
17.0
21.2
22.2
40.0
10.0
31.4
58.1
53.3
80.2
91.1
11.5
12
0.0370
Yes
73181600
4059245692903
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성