Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1126 - Knurled screws
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06666_1.prj},{NB=K1126.308X30},{D1=25},{D2=18.7},{H=22.9},{H1=7.3},{L=30},{B=15.3},{GEW=0.0244},{EAN=4059245251575},{NDM=8.0},{XA=2.1},{XB=11.9},{XC=12.5},{XD=4.7},{XE=11.9},{XF=0.3},{XG=7.8},{XH=1.0},{XI=3.6},{XJ=15.1},{XK=10.4},{XL=6.0},{XM=3.9},{XN=0.6},{XO=2.0},{XP=8.6},{XQ=1.8},{XR=1.7},{XS=6.2},{XT=9.0},{BESTKIPP=K1126.308X30},{MATERIAL=Stahl},{FORM=L},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MATERIAL
Materials
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
H
[mm]
H1
[mm]
L
[mm]
B
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1126.103X8
Steel
L
M3
16
12.0
15.0
5.0
8
10.0
0.0038
Yes
73181520
4059245251254
31.12.2099
98% Warenverfügbarkeit. N...
K1126.103X10
Steel
L
M3
16
12.0
15.0
5.0
10
10.0
0.0040
Yes
73181520
4059245251261
31.12.2099
98% Warenverfügbarkeit. N...
K1126.103X12
Steel
L
M3
16
12.0
15.0
5.0
12
10.0
0.0040
Yes
73181520
4059245251278
31.12.2099
98% Warenverfügbarkeit. N...
K1126.103X15
Steel
L
M3
16
12.0
15.0
5.0
15
10.0
0.0042
Yes
73181520
4059245251285
31.12.2099
98% Warenverfügbarkeit. N...
K1126.104X10
Steel
L
M4
16
12.0
15.0
5.0
10
10.0
0.0045
Yes
73181520
4059245251292
31.12.2099
98% Warenverfügbarkeit. N...
K1126.104X15
Steel
L
M4
16
12.0
15.0
5.0
15
10.0
0.0049
Yes
73181520
4059245251308
31.12.2099
98% Warenverfügbarkeit. N...
K1126.104X20
Steel
L
M4
16
12.0
15.0
5.0
20
10.0
0.0055
Yes
73181520
4059245251315
31.12.2099
98% Warenverfügbarkeit. N...
K1126.105X10
Steel
L
M5
16
12.0
15.0
5.0
10
10.0
0.0057
Yes
73181520
4059245251322
31.12.2099
98% Warenverfügbarkeit. N...
K1126.105X15
Steel
L
M5
16
12.0
15.0
5.0
15
10.0
0.0064
Yes
73181520
4059245251339
31.12.2099
98% Warenverfügbarkeit. N...
K1126.105X20
Steel
L
M5
16
12.0
15.0
5.0
20
10.0
0.0069
Yes
73181520
4059245251346
31.12.2099
98% Warenverfügbarkeit. N...
K1126.204X10
Steel
L
M4
20
15.0
18.5
6.0
10
12.3
0.0073
Yes
73181520
4059245251353
31.12.2099
98% Warenverfügbarkeit. N...
K1126.204X15
Steel
L
M4
20
15.0
18.5
6.0
15
12.3
0.0077
Yes
73181520
4059245251360
31.12.2099
98% Warenverfügbarkeit. N...
K1126.204X20
Steel
L
M4
20
15.0
18.5
6.0
20
12.3
0.0081
Yes
73181520
4059245251377
31.12.2099
98% Warenverfügbarkeit. N...
K1126.205X10
Steel
L
M5
20
15.0
18.5
6.0
10
12.3
0.0084
Yes
73181520
4059245251384
31.12.2099
98% Warenverfügbarkeit. N...
K1126.205X15
Steel
L
M5
20
15.0
18.5
6.0
15
12.3
0.0091
Yes
73181520
4059245251391
31.12.2099
98% Warenverfügbarkeit. N...
K1126.205X20
Steel
L
M5
20
15.0
18.5
6.0
20
12.3
0.0096
Yes
73181520
4059245251407
31.12.2099
98% Warenverfügbarkeit. N...
K1126.205X25
Steel
L
M5
20
15.0
18.5
6.0
25
12.3
0.0103
Yes
73181520
4059245251414
31.12.2099
98% Warenverfügbarkeit. N...
K1126.206X10
Steel
L
M6
20
15.0
18.5
6.0
10
12.3
0.0095
Yes
73181520
4059245251421
31.12.2099
98% Warenverfügbarkeit. N...
K1126.206X15
Steel
L
M6
20
15.0
18.5
6.0
15
12.3
0.0106
Yes
73181520
4059245251438
31.12.2099
98% Warenverfügbarkeit. N...
K1126.206X20
Steel
L
M6
20
15.0
18.5
6.0
20
12.3
0.0114
Yes
73181520
4059245251445
31.12.2099
98% Warenverfügbarkeit. N...
K1126.206X25
Steel
L
M6
20
15.0
18.5
6.0
25
12.3
0.0123
Yes
73181520
4059245251452
31.12.2099
98% Warenverfügbarkeit. N...
K1126.305X10
Steel
L
M5
25
18.7
22.9
7.3
10
15.3
0.0137
Yes
73181520
4059245251469
31.12.2099
98% Warenverfügbarkeit. N...
K1126.305X15
Steel
L
M5
25
18.7
22.9
7.3
15
15.3
0.0144
Yes
73181520
4059245251476
31.12.2099
98% Warenverfügbarkeit. N...
K1126.305X20
Steel
L
M5
25
18.7
22.9
7.3
20
15.3
0.0149
Yes
73181520
4059245251483
31.12.2099
98% Warenverfügbarkeit. N...
K1126.305X25
Steel
L
M5
25
18.7
22.9
7.3
25
15.3
0.0156
Yes
73181520
4059245251490
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성