Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0274 - Wing grips
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06652.prj},{NB=K0274.09057X15},{D2=12},{A=38},{B=4.5},{H=18.0},{H1=8.5},{T=0},{L=15},{GEW=0.0062},{EAN=4059245117734},{NDM=5},{NDM1=0.0000},{TYP1=1},{ZZ=2.000},{TAB=1},{TAB1=1},{TAB2=1},{XA=9.400},{XB=9.500},{XC=3.700},{XD=9.200},{XE=5.900},{XF=20.000},{XG=3.800},{XH=1.000},{XI=6.000},{XJ=2.600},{XK=2.100},{XL=2.100},{XM=13.500},{XN=7.400},{XO=0.400},{XP=0.300},{XQ=0.300},{XR=8.600},{XS=10.200},{XT=9.500},{XU=14.200},{XV=5.000},{BESTKIPP=K0274.09057X15},{FARBE=rapsgelb RAL 1021},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Edelstahl},{D=M 5},{FARBBEISPIEL=Farbbeispiel},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,KIPP_BIM,BLOHM},{GR=9},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
D
thread
ⁿ/ₐ
D2
diameter
[mm]
A
Length
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0274.904
K0274.904
anthracite grey RAL 7021
with internal thread
bush in steel
M 4
12
38
4.5
18.0
8.5
10
0
0.0067
Yes
73181600
4059245118915
31.12.2099
98% Warenverfügbarkeit. N...
K0274.905
K0274.905
anthracite grey RAL 7021
with internal thread
bush in steel
M 5
12
38
4.5
18.0
8.5
8
0
0.0062
Yes
73181600
4059245119035
31.12.2099
98% Warenverfügbarkeit. N...
K0274.906
K0274.906
anthracite grey RAL 7021
with internal thread
bush in steel
M 6
12
38
4.5
18.0
8.5
8
0
0.0058
Yes
73181600
4059245119196
31.12.2099
98% Warenverfügbarkeit. N...
K0274.105
K0274.105
anthracite grey RAL 7021
with internal thread
bush in steel
M 5
14
50
5.0
24.0
11.5
8
0
0.0083
Yes
73181600
4059245118052
31.12.2099
98% Warenverfügbarkeit. N...
K0274.106
K0274.106
anthracite grey RAL 7021
with internal thread
bush in steel
M 6
14
50
5.0
24.0
11.5
8
0
0.0077
Yes
73181600
4059245118175
31.12.2099
98% Warenverfügbarkeit. N...
K0274.208
K0274.208
anthracite grey RAL 7021
with internal thread
bush in steel
M 8
21
75
7.0
35.6
16.5
14
0
0.0232
Yes
73181600
4059245118557
31.12.2099
98% Warenverfügbarkeit. N...
K0274.210
K0274.210
anthracite grey RAL 7021
with internal thread
bush in steel
M 10
21
75
7.0
35.6
16.5
14
0
0.0207
Yes
73181600
4059245118717
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0904
K0274.0904
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 4
12
38
4.5
18.0
8.5
10
0
0.0068
Yes
73181600
4059245117512
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0905
K0274.0905
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 5
12
38
4.5
18.0
8.5
8
0
0.0063
Yes
73181600
4059245117635
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0906
K0274.0906
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 6
12
38
4.5
18.0
8.5
8
0
0.0057
Yes
73181600
4059245117796
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0105
K0274.0105
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 5
14
50
5.0
24.0
11.5
8
0
0.0078
Yes
73181600
4059245116751
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0106
K0274.0106
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 6
14
50
5.0
24.0
11.5
8
0
0.0078
Yes
73181600
4059245116874
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0208
K0274.0208
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 8
21
75
7.0
35.6
16.5
14
0
0.0232
Yes
73181600
4059245117154
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0210
K0274.0210
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 10
21
75
7.0
35.6
16.5
14
0
0.0211
Yes
73181600
4059245117314
31.12.2099
98% Warenverfügbarkeit. N...
K0274.904X10
K0274.904X10
anthracite grey RAL 7021
with external thread
bolt in steel
M 4
12
38
4.5
18.0
8.5
0
10
0.0044
Yes
73181520
4059245119011
31.12.2099
98% Warenverfügbarkeit. N...
K0274.904X15
K0274.904X15
anthracite grey RAL 7021
with external thread
bolt in steel
M 4
12
38
4.5
18.0
8.5
0
15
0.0048
Yes
73181520
4059245119028
31.12.2099
98% Warenverfügbarkeit. N...
K0274.905X15
K0274.905X15
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
12
38
4.5
18.0
8.5
0
15
0.0062
Yes
73181520
4059245119165
31.12.2099
98% Warenverfügbarkeit. N...
K0274.905X20
K0274.905X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
12
38
4.5
18.0
8.5
0
20
0.0067
Yes
73181520
4059245119172
31.12.2099
98% Warenverfügbarkeit. N...
K0274.905X30
K0274.905X30
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
12
38
4.5
18.0
8.5
0
30
0.0077
Yes
73181520
4059245119189
31.12.2099
98% Warenverfügbarkeit. N...
K0274.906X20
K0274.906X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
12
38
4.5
18.0
8.5
0
20
0.0086
Yes
73181520
4059245119325
31.12.2099
98% Warenverfügbarkeit. N...
K0274.906X30
K0274.906X30
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
12
38
4.5
18.0
8.5
0
30
0.0103
Yes
73181520
4059245119332
31.12.2099
98% Warenverfügbarkeit. N...
K0274.906X40
K0274.906X40
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
12
38
4.5
18.0
8.5
0
40
0.0119
Yes
73181520
4059245119349
31.12.2099
98% Warenverfügbarkeit. N...
K0274.105X15
K0274.105X15
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
14
50
5.0
24.0
11.5
0
15
0.0085
Yes
73181520
4059245118151
31.12.2099
98% Warenverfügbarkeit. N...
K0274.105X20
K0274.105X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
14
50
5.0
24.0
11.5
0
20
0.0091
Yes
73181520
4059245118168
31.12.2099
98% Warenverfügbarkeit. N...
K0274.106X20
K0274.106X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
14
50
5.0
24.0
11.5
0
20
0.0108
Yes
73181520
4059245118304
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성