Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0137 - Knurled nuts steel and stainless steel, DIN 6303
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06010.prj},{NB=K0137.208},{BESTKIPP=K0137.208},{MATERIAL=Automatenstahl},{FORM=B},{AUSF=mit Stiftloch},{D=M 8},{D1=30},{D3=20},{D4=24},{D5=1.9},{E=3.0},{H=17},{K=12},{T=10},{PASS=2},{GEW=0.0453},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059245036585},{FARBEX=Stahl},{FILTER=KIPP,NORELEM,BLOHM},{TYP=1},{TYP1=1},{NDM=8},{NDM1=0.0000},{TYP2=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
Internal thread
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
E
distance
[mm]
H
height
[mm]
K
height
[mm]
T
depth
[mm]
PASS
suitable cylindrical pin ISO 2338
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0137.105
K0137.105
free-cutting steel
A
without pinhole
M 5
20
14
15
0.0
0.0
12
8
7
-
0.0149
Yes
73181600
4059245036462
31.12.2099
98% Warenverfügbarkeit. N...
K0137.106
K0137.106
free-cutting steel
A
without pinhole
M 6
24
16
18
0.0
0.0
14
10
8
-
0.0257
Yes
73181600
4059245036486
31.12.2099
98% Warenverfügbarkeit. N...
K0137.108
K0137.108
free-cutting steel
A
without pinhole
M 8
30
20
24
0.0
0.0
17
12
10
-
0.0451
Yes
73181600
4059245036509
31.12.2099
98% Warenverfügbarkeit. N...
K0137.110
K0137.110
free-cutting steel
A
without pinhole
M 10
36
28
30
0.0
0.0
20
14
12
-
0.0825
Yes
73181600
4059245036523
31.12.2099
98% Warenverfügbarkeit. N...
K0137.112
K0137.112
free-cutting steel
A
without pinhole
M 12
40
32
34
0.0
0.0
24
16
14
-
0.1153
Yes
73181600
4059245036547
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1052
K0137.1052
Stainless steel
A
without pinhole
M 5
20
14
15
0.0
0.0
12
8
7
-
0.0149
Yes
73181600
4059245036479
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1062
K0137.1062
Stainless steel
A
without pinhole
M 6
24
16
18
0.0
0.0
14
10
8
-
0.0258
Yes
73181600
4059245036493
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1082
K0137.1082
Stainless steel
A
without pinhole
M 8
30
20
24
0.0
0.0
17
12
10
-
0.0460
Yes
73181600
4059245036516
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1102
K0137.1102
Stainless steel
A
without pinhole
M 10
36
28
30
0.0
0.0
20
14
12
-
0.0832
Yes
73181600
4059245036530
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1122
K0137.1122
Stainless steel
A
without pinhole
M 12
40
32
34
0.0
0.0
24
16
14
-
0.1150
Yes
73181600
4059245036554
31.12.2099
98% Warenverfügbarkeit. N...
K0137.205
K0137.205
free-cutting steel
B
with pinhole
M 5
20
14
15
1.4
2.5
12
8
7
1.5
0.0147
Yes
73181600
4059245036561
31.12.2099
98% Warenverfügbarkeit. N...
K0137.206
K0137.206
free-cutting steel
B
with pinhole
M 6
24
16
18
1.4
2.5
14
10
8
1.5
0.0250
Yes
73181600
4059245036578
31.12.2099
98% Warenverfügbarkeit. N...
K0137.208
K0137.208
free-cutting steel
B
with pinhole
M 8
30
20
24
1.9
3.0
17
12
10
2
0.0453
Yes
73181600
4059245036585
31.12.2099
98% Warenverfügbarkeit. N...
K0137.210
K0137.210
free-cutting steel
B
with pinhole
M 10
36
28
30
2.9
4.0
20
14
12
3
0.0816
Yes
73181600
4059245036592
31.12.2099
98% Warenverfügbarkeit. N...
K0137.212
K0137.212
free-cutting steel
B
with pinhole
M 12
40
32
34
3.9
4.0
24
16
14
4
0.1130
Yes
73181600
4059245036608
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A0
K0137.1A0
free-cutting steel
A
without pinhole
10-24
20
14
15
0.0
0.0
12
8
7
-
0.0148
Yes
73181600
4059245470495
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A1
K0137.1A1
free-cutting steel
A
without pinhole
10-32
20
14
15
0.0
0.0
12
8
7
-
0.0257
Yes
73181600
4059245470501
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A2
K0137.1A2
free-cutting steel
A
without pinhole
1/4-20
24
16
18
0.0
0.0
14
10
8
-
0.0446
Yes
73181600
4059245470518
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A3
K0137.1A3
free-cutting steel
A
without pinhole
5/16-18
30
20
24
0.0
0.0
17
12
10
-
0.0832
Yes
73181600
4059245470525
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A4
K0137.1A4
free-cutting steel
A
without pinhole
3/8-16
36
28
30
0.0
0.0
20
14
12
-
0.1162
Yes
73181600
4059245470532
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A5
K0137.1A5
free-cutting steel
A
without pinhole
1/2-13
40
32
34
0.0
0.0
24
16
14
-
0.1171
Yes
73181600
4059245470549
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A02
K0137.1A02
Stainless steel
A
without pinhole
10-24
20
14
15
0.0
0.0
12
8
7
-
0.0150
Yes
73181600
4059245361540
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A12
K0137.1A12
Stainless steel
A
without pinhole
10-32
20
14
15
0.0
0.0
12
8
7
-
0.0148
Yes
73181600
4059245470556
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A22
K0137.1A22
Stainless steel
A
without pinhole
1/4-20
24
16
18
0.0
0.0
14
10
8
-
0.0256
Yes
73181600
4059245361557
31.12.2099
98% Warenverfügbarkeit. N...
K0137.1A32
K0137.1A32
Stainless steel
A
without pinhole
5/16-18
30
20
24
0.0
0.0
17
12
10
-
0.0453
Yes
73181600
4059245361564
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성