Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0637 - Cam-action indexing plungers stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099_3_asmtab.prj},{NB=K0637.10412201},{D=12},{D2=20},{L=70.0},{L1=50},{L3=35},{B=18.0},{B1=6.0},{H=12},{F=3.0},{F1=20},{F2=60},{GEW=0.1420},{EAN=4059245019182},{TAB=1},{TAB1=2},{TAB2=1},{TAB3=1},{TYP=0},{BESTKIPP=K0637.10412201},{AUSF=Griff unbeschichtet ohne Mutter},{FORM=A},{D1=M 20 x 1,5},{SW=30},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX},{IMPERIAL=MM},{PPATH=03099_3_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
SW
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0637.1040410
K0637.1040410
grip uncoated without nut
A
4
M 10
10
38.0
25
20
9.0
3.0
6
17
1.0
8
14
0.0173
Yes
73181900
4059245018956
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1040510
K0637.1040510
grip uncoated without nut
A
5
M 10
10
38.0
25
20
9.0
3.0
6
17
1.3
8
14
0.0176
Yes
73181900
4059245018970
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1040610
K0637.1040610
grip uncoated without nut
A
6
M 10
10
38.0
25
20
9.0
3.0
6
17
1.8
8
14
0.0180
Yes
73181900
4059245019014
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10404101
K0637.10404101
grip uncoated without nut
A
4
M 10 x 1
10
38.0
25
20
9.0
3.0
6
17
1.0
8
14
0.0181
Yes
73181900
4059245018963
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10405101
K0637.10405101
grip uncoated without nut
A
5
M 10 x 1
10
38.0
25
20
9.0
3.0
6
17
1.3
8
14
0.0186
Yes
73181900
4059245018987
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10406101
K0637.10406101
grip uncoated without nut
A
6
M 10 x 1
10
38.0
25
20
9.0
3.0
6
17
1.8
8
14
0.0188
Yes
73181900
4059245019021
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1040512
K0637.1040512
grip uncoated without nut
A
5
M 12
12
46.8
30
25
10.8
3.6
8
19
1.3
8
15
0.0290
Yes
73181900
4059245018994
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1040612
K0637.1040612
grip uncoated without nut
A
6
M 12
12
46.8
30
25
10.8
3.6
8
19
1.8
8
15
0.0296
Yes
73181900
4059245019038
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1040812
K0637.1040812
grip uncoated without nut
A
8
M 12
12
46.8
30
25
10.8
3.6
8
19
2.3
8
15
0.0302
Yes
73181900
4059245019076
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10405121
K0637.10405121
grip uncoated without nut
A
5
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
19
1.3
8
15
0.0295
Yes
73181900
4059245019007
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10406121
K0637.10406121
grip uncoated without nut
A
6
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
19
1.8
8
15
0.0301
Yes
73181900
4059245019045
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10408121
K0637.10408121
grip uncoated without nut
A
8
M 12 x 1,5
12
46.8
30
25
10.8
3.6
8
19
2.3
8
15
0.0313
Yes
73181900
4059245019083
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1040616
K0637.1040616
grip uncoated without nut
A
6
M 16
16
60.4
40
32
14.4
4.8
10
24
1.8
15
35
0.0705
Yes
73181900
4059245019052
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1040816
K0637.1040816
grip uncoated without nut
A
8
M 16
16
60.4
40
32
14.4
4.8
10
24
2.3
15
35
0.0718
Yes
73181900
4059245019090
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1041016
K0637.1041016
grip uncoated without nut
A
10
M 16
16
60.4
40
32
14.4
4.8
10
24
2.8
15
35
0.0727
Yes
73181900
4059245019137
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10406161
K0637.10406161
grip uncoated without nut
A
6
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
24
1.8
15
35
0.0712
Yes
73181900
4059245019069
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10408161
K0637.10408161
grip uncoated without nut
A
8
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
24
2.3
15
35
0.0729
Yes
73181900
4059245019106
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10410161
K0637.10410161
grip uncoated without nut
A
10
M 16 x 1,5
16
60.4
40
32
14.4
4.8
10
24
2.8
15
35
0.0751
Yes
73181900
4059245019144
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1040820
K0637.1040820
grip uncoated without nut
A
8
M 20
20
70.0
50
35
18.0
6.0
12
30
2.3
20
60
0.1299
Yes
73181900
4059245019113
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1041020
K0637.1041020
grip uncoated without nut
A
10
M 20
20
70.0
50
35
18.0
6.0
12
30
2.8
20
60
0.1344
Yes
73181900
4059245019151
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1041220
K0637.1041220
grip uncoated without nut
A
12
M 20
20
70.0
50
35
18.0
6.0
12
30
3.0
20
60
0.1379
Yes
73181900
4059245019175
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10408201
K0637.10408201
grip uncoated without nut
A
8
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
30
2.3
20
60
0.1359
Yes
73181900
4059245019120
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10410201
K0637.10410201
grip uncoated without nut
A
10
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
30
2.8
20
60
0.1402
Yes
73181900
4059245019168
98% Warenverfügbarkeit. N...
31.12.2099
K0637.10412201
K0637.10412201
grip uncoated without nut
A
12
M 20 x 1,5
20
70.0
50
35
18.0
6.0
12
30
3.0
20
60
0.1420
Yes
73181900
4059245019182
98% Warenverfügbarkeit. N...
31.12.2099
K0637.1050410
K0637.1050410
grip uncoated with nut
B
4
M 10
10
38.0
25
20
9.0
3.0
6
17
1.0
8
14
0.0236
Yes
73181900
4059245019199
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성