Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1678 - Cam-action indexing plungers, stainless steel with internal guide
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099-35_1_asmtab.prj},{NB=K1678.10710201161},{B=21.5},{B1=9.5},{D=10},{D2=24.8},{F=2.8},{H=12},{L=82.3},{L1=51.0},{L3=30},{F2=60},{SW1=22},{SW2=30},{GEW=0.2580},{TYP1=1},{NDM=20},{ST=1.50},{TYP=1},{TYP4=96},{TYP3=1},{XA=80.500},{BESTKIPP=K1678.1071020116},{MATERIAL=Edelstahl},{FORM=D},{FARBE=rapsgelb RAL 1021},{FARBE1=rapsgelb RAL 1021},{AUSF=rapsgelb RAL 1021},{D1=M20X1,5},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245588640},{FILTER=KIPP,NORELEM,KIPP_USA,},{XPOS='1','entspannte Position','2','gespannte Position'},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
height
[mm]
B1
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
F
chamfer x 30°
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1678.10405101
K1678.10405101
stainless steel
A
-
without grip cap or lockn...
9.0
3.0
5
M10X1
16.0
1.3
6
45.8
25.0
15
8
14
13
0
0.4150
Yes
73181900
4059245587773
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10406121
K1678.10406121
stainless steel
A
-
without grip cap or lockn...
10.2
3.6
6
M12X1,5
17.4
1.8
8
55.4
30.0
19
8
15
14
0
0.6100
Yes
73181900
4059245587780
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10408161
K1678.10408161
stainless steel
A
-
without grip cap or lockn...
14.4
4.8
8
M16X1,5
21.6
2.3
10
71.0
40.0
26
15
35
19
0
0.1350
Yes
73181900
4059245587797
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10410201
K1678.10410201
stainless steel
A
-
without grip cap or lockn...
17.0
6.0
10
M20X1,5
24.8
2.8
12
80.5
50.0
30
20
60
22
0
0.2230
Yes
73181900
4059245587803
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10505101
K1678.10505101
stainless steel
B
-
without grip cap, with lo...
9.0
3.0
5
M10X1
16.0
1.3
6
45.8
25.0
15
8
14
13
17
0.0470
Yes
73181900
4059245587810
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10506121
K1678.10506121
stainless steel
B
-
without grip cap, with lo...
10.2
3.6
6
M12X1,5
17.4
1.8
8
55.4
30.0
19
8
15
14
19
0.0700
Yes
73181900
4059245587827
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10508161
K1678.10508161
stainless steel
B
-
without grip cap, with lo...
14.4
4.8
8
M16X1,5
21.6
2.3
10
71.0
40.0
26
15
35
19
24
0.1520
Yes
73181900
4059245587834
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10510201
K1678.10510201
stainless steel
B
-
without grip cap, with lo...
17.0
6.0
10
M20X1,5
24.8
2.8
12
80.5
26.3
30
20
60
22
30
0.2560
Yes
73181900
4059245587841
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10605101
K1678.10605101
stainless steel
C
anthracite grey RAL 7021
anthracite grey RAL 7021
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
0
0.0415
Yes
73181900
4059245588411
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10606121
K1678.10606121
stainless steel
C
anthracite grey RAL 7021
anthracite grey RAL 7021
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
0
0.0614
Yes
73181900
4059245588428
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10608161
K1678.10608161
stainless steel
C
anthracite grey RAL 7021
anthracite grey RAL 7021
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
0
0.1350
Yes
73181900
4059245588435
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10610201
K1678.10610201
stainless steel
C
anthracite grey RAL 7021
anthracite grey RAL 7021
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
0
0.2230
Yes
73181900
4059245588442
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10705101
K1678.10705101
stainless steel
D
anthracite grey RAL 7021
anthracite grey RAL 7021
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
17
0.0480
Yes
73181900
4059245588459
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10706121
K1678.10706121
stainless steel
D
anthracite grey RAL 7021
anthracite grey RAL 7021
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
19
0.0700
Yes
73181900
4059245588466
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10708161
K1678.10708161
stainless steel
D
anthracite grey RAL 7021
anthracite grey RAL 7021
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
24
0.1520
Yes
73181900
4059245588473
98% Warenverfügbarkeit. N...
31.12.2099
K1678.10710201
K1678.10710201
stainless steel
D
anthracite grey RAL 7021
anthracite grey RAL 7021
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
30
0.2560
Yes
73181900
4059245588480
98% Warenverfügbarkeit. N...
31.12.2099
K1678.106051012
K1678.106051012
stainless steel
C
orange RAL 2004
orange RAL 2004
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
0
0.4150
Yes
73181900
4059245588497
98% Warenverfügbarkeit. N...
31.12.2099
K1678.106061212
K1678.106061212
stainless steel
C
orange RAL 2004
orange RAL 2004
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
0
0.6100
Yes
73181900
4059245588503
98% Warenverfügbarkeit. N...
31.12.2099
K1678.106081612
K1678.106081612
stainless steel
C
orange RAL 2004
orange RAL 2004
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
0
0.1350
Yes
73181900
4059245588510
98% Warenverfügbarkeit. N...
31.12.2099
K1678.106102012
K1678.106102012
stainless steel
C
orange RAL 2004
orange RAL 2004
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
0
0.2230
Yes
73181900
4059245588527
98% Warenverfügbarkeit. N...
31.12.2099
K1678.107051012
K1678.107051012
stainless steel
D
orange RAL 2004
orange RAL 2004
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
17
0.0470
Yes
73181900
4059245588534
98% Warenverfügbarkeit. N...
31.12.2099
K1678.107061212
K1678.107061212
stainless steel
D
orange RAL 2004
orange RAL 2004
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
19
0.0700
Yes
73181900
4059245588541
98% Warenverfügbarkeit. N...
31.12.2099
K1678.107081612
K1678.107081612
stainless steel
D
orange RAL 2004
orange RAL 2004
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
24
0.1520
Yes
73181900
4059245588558
98% Warenverfügbarkeit. N...
31.12.2099
K1678.107102012
K1678.107102012
stainless steel
D
orange RAL 2004
orange RAL 2004
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
30
0.2560
Yes
73181900
4059245588565
98% Warenverfügbarkeit. N...
31.12.2099
K1678.1060510116
K1678.1060510116
stainless steel
C
bright yellow RAL 1021
bright yellow RAL 1021
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
0
0.4100
Yes
73181900
4059245588572
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성