Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1063 - Ball lock pins stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/k1063_1.prj},{NB=K1063.62110},{D=12},{D1=6},{D2=23},{D3=8},{D5=8},{D6=13},{H=25.8},{H1=18},{H2=6},{H3=5.5},{L1=19.0},{L2=21.0},{SW=10},{SPANNKRAFT=30},{SCHERKRAFT=3},{AUSZUGSKRAFT=0.5},{GEW=0.0279},{EAN=4059245221035},{NDM=8.000},{ST=1.250},{XA=7.200},{XB=1.500},{XC=2.000},{XD=3.000},{XE=1.000},{XF=9.200},{XG=38.000},{XH=0.500},{XI=0.500},{XJ=2.515},{XK=3.300},{XL=4.800},{BESTKIPP=K1063.6211},{PLATTENS=6~10},{L5=13.5},{M=M8},{T=10},{TEMP=180 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
PLATTENS
plat thickness
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
M
thread
[mm]
T
height max.
[mm]
SW
Width across flats
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1063.6211
K1063.6211
6~10
12
6
23
8
8
13
25.8
18
6
5.5
19.0
21.0
13.5
M8
10
10
30
3
0.5
180 °C
0.0279
Yes
73182900
4059245221035
31.12.2099
98% Warenverfügbarkeit. N...
K1063.10241
K1063.10241
6~16
16
10
32
12
12
17
39.4
29
12
7.0
21.5
23.5
16
M12x1,5
16
13
50
9
1.5
180 °C
0.0748
Yes
73182900
4059245221004
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성