Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1382 - Spring plungers with hexagon socket and flattened POM thrust pin, stainless steel, LONG-LOK lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03059-01.prj},{NB=K1382.080},{D1=3.5},{H=3.0},{T=3.0},{T1=1.4},{L=22},{L1=8},{N=1.2},{S=2.5},{F1=7},{F2=29},{GEW=0.0048},{EAN=4059245844364},{NDM=8.0},{NDM1=6.0},{HX=3.000},{XA=1.200},{XB=40.000},{XC=1.400},{XD=5.000},{XE=10.000},{XF=0.300},{XG=5.500},{XH=4.200},{XI=0.200},{XJ=1.000},{XK=12.200},{XL=8.000},{XM=1.100},{XN=1.200},{XO=1.000},{XP=2.500},{XQ=1.900},{XR=3.000},{BESTKIPP=K1382.08},{D=M8},{L2=ca. 2 Gewindegänge},{DREHMOMENTEIN=1.05},{DREHMOMENTAUS=0.37},{BESTMS=K0317.908},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA},{ZGT=Gewindestift eingeklebt},{ZGT1=ca. 2 Gewindegänge},{IMPERIAL=MM},{POS=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
H
distance
[mm]
T1
height
[mm]
L
Length
[mm]
L1
[mm]
L2
ⁿ/ₐ
N
width
[mm]
S
Width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx. Nm
[Nm]
DREHMOMENTAUS
Loosening torque approx. Nm
[Nm]
BESTMS
assembly key
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1382.05
K1382.05
M5
2.4
2.3
0.8
18
7
approx. 2 thread dials
0.8
1.5
5
17
0.12
0.08
K0317.905
0.0015
Yes
73181520
4059245844340
98% Warenverfügbarkeit. N...
31.12.2099
K1382.06
K1382.06
M6
2.7
2.5
1.0
20
7
approx. 2 thread dials
1.0
2.0
6
17
0.45
0.22
K0317.906
0.0023
Yes
73181520
4059245844357
98% Warenverfügbarkeit. N...
31.12.2099
K1382.08
K1382.08
M8
3.5
3.0
1.4
22
8
approx. 2 thread dials
1.2
2.5
7
29
1.05
0.37
K0317.908
0.0048
Yes
73181520
4059245844364
98% Warenverfügbarkeit. N...
31.12.2099
K1382.10
K1382.10
M10
4.0
3.0
1.4
22
9
approx. 2 thread dials
1.6
3.0
8
31
1.3
0.6
K0317.910
0.0094
Yes
73181520
4059245844371
98% Warenverfügbarkeit. N...
31.12.2099
K1382.12
K1382.12
M12
6.0
4.0
2.0
28
10
approx. 2 thread dials
2.0
4.0
10
47
2
1.3
K0317.912
0.0137
Yes
73181520
4059245844388
98% Warenverfügbarkeit. N...
31.12.2099
K1382.16
K1382.16
M16
7.5
5.0
2.5
32
14
approx. 2 thread dials
2.5
5.0
38
85
3.9
3
K0317.916
0.0306
Yes
73181520
4059245844395
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성