Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0691 - Spherical levelling washers
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Height-adjustable elements
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/hoehenverstellbare_elemente/07460.prj},{NB=K0691.501(0)},{BESTKIPP=K0691.501},{MATERIAL=Stahl},{ROT=0},{H=20.0},{H1=14.0},{D=65},{D2=70},{D1=36.0},{D3=48},{A=4},{R=55.000},{GEW=0.3598},{BS=Infotext},{ROHS=Yes},{ZTN=73182200},{EAN=4059245149995},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
Main
ⁿ/ₐ
H
Height
[mm]
H1
Height
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
A
Angle
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0691.151
K0691.151
Steel
8.0
5.5
23
25
8.5
15
4
0.0243
Yes
73182200
4059245149919
31.12.2099
98% Warenverfügbarkeit. N...
K0691.201
K0691.201
Steel
10.0
6.2
30
32
13.0
20
4
0.0457
Yes
73182200
4059245149933
31.12.2099
98% Warenverfügbarkeit. N...
K0691.301
K0691.301
Steel
12.5
9.0
40
45
20.0
30
4
0.1050
Yes
73182200
4059245149957
31.12.2099
98% Warenverfügbarkeit. N...
K0691.401
K0691.401
Steel
16.0
13.0
52
58
29.0
38
4
0.2154
Yes
73182200
4059245149971
31.12.2099
98% Warenverfügbarkeit. N...
K0691.501
K0691.501
Steel
20.0
14.0
65
70
36.0
48
4
0.3598
Yes
73182200
4059245149995
31.12.2099
98% Warenverfügbarkeit. N...
K0691.152
K0691.152
Stainless steel
8.0
5.5
23
25
8.5
15
4
0.0247
Yes
73182200
4059245149926
31.12.2099
98% Warenverfügbarkeit. N...
K0691.202
K0691.202
Stainless steel
10.0
6.2
30
32
13.0
20
4
0.0455
Yes
73182200
4059245149940
31.12.2099
98% Warenverfügbarkeit. N...
K0691.302
K0691.302
Stainless steel
12.5
9.0
40
45
20.0
30
4
0.1049
Yes
73182200
4059245149964
31.12.2099
98% Warenverfügbarkeit. N...
K0691.402
K0691.402
Stainless steel
16.0
13.0
52
58
29.0
38
4
0.2164
Yes
73182200
4059245149988
31.12.2099
98% Warenverfügbarkeit. N...
K0691.502
K0691.502
Stainless steel
20.0
14.0
65
70
36.0
48
4
0.3637
Yes
73182200
4059245150007
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성