SUSFBN60B - Finished bore
KANA (Katayama Chain)
Sprockets
Chain No.60
Finished bore sprocket (Steel/Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/finished_bore_sprocket_steel_stainless_steel/b_type/susfbn60b.prj},{NB=SUSFBN60B18D25_()},{TYPE=SUSFBN60B},{NOT=18},{NOTX=18.000},{DP=109.705},{DO=119},{MATC=},{SD=25},{SDX=25,28,30,32,35,38,40},{NOTHP=2},{A=12},{SURFT=},{BD=83},{BL=40},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
M
Tapped hole size
ⁿ/ₐ
NOTHP
Number of tapped holes
ⁿ/ₐ
A
Position of Tapped hole
[mm]
CAUTION
Caution
ⁿ/ₐ
SUSFBN60B10D20
SUSFBN60B
10
61.647
68
49.74
49.74
11.7
None
C : Cutting type
M6
2
6
The tooth profile in the ...
SUSFBN60B11D20
SUSFBN60B
11
67.617
76
55.71
55.02
11.7
None
C : Cutting type
M6
2
6
The tooth profile in the ...
SUSFBN60B12D20
SUSFBN60B
12
73.604
83
61.69
61.69
11.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN60B13D20
SUSFBN60B
13
79.602
89
67.69
67.11
11.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN60B14D20
SUSFBN60B
14
85.610
95
73.70
73.70
11.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN60B15D20
SUSFBN60B
15
91.625
101
79.72
79.21
11.7
None
C : Cutting type
M6
2
8
The tooth profile in the ...
SUSFBN60B16D25
SUSFBN60B
16
97.647
107
85.74
85.74
11.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
SUSFBN60B17D25
SUSFBN60B
17
103.674
113
91.76
91.32
11.7
None
C : Cutting type
M8
2
8
The tooth profile in the ...
SUSFBN60B18D25
SUSFBN60B
18
109.705
119
97.80
97.80
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
SUSFBN60B19D25
SUSFBN60B
19
115.739
126
103.83
103.43
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
SUSFBN60B20D25
SUSFBN60B
20
121.776
132
109.87
109.87
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
SUSFBN60B21D30
SUSFBN60B
21
127.816
138
115.91
115.55
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
SUSFBN60B22D30
SUSFBN60B
22
133.858
144
121.95
121.95
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
SUSFBN60B23D30
SUSFBN60B
23
139.902
150
127.99
127.67
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
SUSFBN60B24D30
SUSFBN60B
24
145.948
156
134.04
134.04
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
SUSFBN60B25D30
SUSFBN60B
25
151.995
162
140.09
139.79
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
SUSFBN60B30D30
SUSFBN60B
30
182.247
193
170.34
170.34
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
SUSFBN60B40D40
SUSFBN60B
40
242.802
253
230.89
230.89
11.7
None
C : Cutting type
M8
2
12
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성