NK50B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_steel/b_type/nk80b_for_bearing_step_hole.prj},{NB=KANA_NK50B36D21D20_BB1_ (83 H 7 35 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK50B},{NOT=36},{NOTX=36.000},{DP=182.14},{DO=191},{MATC=},{BERTYPE=1},{BD=83.0},{BDMAX=83.0},{SD1=21.0},{SD1TS=H},{SD1TC=7},{BL=35.0},{BLMAX=35.0},{AA=0},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=20.0},{SDMIN=20.0},{SDMIN1=21.000},{SDMIN2=22.000},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK50B8D12D11_BB1
NK50B
8
41.48
48
31.32
31.32
8.7
Induction hardening
C : Cutting type
0/+18
22.0
6.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B9D12D11_BB1
NK50B
9
46.42
53
36.26
35.55
8.7
Induction hardening
C : Cutting type
0/+18
29.0
6.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B10D12D11_BB1
NK50B
10
51.37
58
41.21
41.21
8.7
Induction hardening
C : Cutting type
0/+18
34.0
6.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B11D14D13_BB1
NK50B
11
56.35
64
46.19
45.62
8.7
Induction hardening
C : Cutting type
0/+18
39.0
6.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B12D14D13_BB1
NK50B
12
61.34
69
51.18
51.18
8.7
Induction hardening
C : Cutting type
0/+18
44.0
6.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B13D14D13_BB1
NK50B
13
66.34
74
56.18
55.70
8.7
Induction hardening
C : Cutting type
0/+18
49.0
6.4
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B14D14D13_BB1
NK50B
14
71.34
79
61.18
61.18
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B15D14D13_BB1
NK50B
15
76.35
84
66.19
65.77
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B16D16D15_BB1
NK50B
16
81.37
89
71.21
71.21
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B17D16D15_BB1
NK50B
17
86.39
94
76.23
75.86
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B18D16D15_BB1
NK50B
18
91.42
100
81.26
81.26
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B19D16D15_BB1
NK50B
19
96.45
105
86.29
85.96
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B20D16D15_BB1
NK50B
20
101.48
110
91.32
91.32
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B21D16D15_BB1
NK50B
21
106.51
115
96.35
96.05
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B22D18D17_BB1
NK50B
22
111.55
120
101.39
101.39
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B23D18D17_BB1
NK50B
23
116.58
125
106.42
106.15
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B24D18D17_BB1
NK50B
24
121.62
130
111.46
111.46
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B25D18D17_BB1
NK50B
25
126.66
135
116.50
116.25
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B26D18D17_BB1
NK50B
26
131.70
140
121.54
121.54
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B27D18D17_BB1
NK50B
27
136.74
145
126.58
126.35
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B28D18D17_BB1
NK50B
28
141.79
150
131.63
131.63
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B29D18D17_BB1
NK50B
29
146.83
155
136.67
136.45
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B30D18D17_BB1
NK50B
30
151.87
161
141.71
141.71
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B31D18D17_BB1
NK50B
31
156.92
166
146.76
146.56
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK50B32D18D17_BB1
NK50B
32
161.96
171
151.80
151.80
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성