NK100-2B/NK100-2C - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.100
Un-finished sprocket (Steel)
2B, 2C Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_100/un_finished_sprocket_steel/2b_2c/nk1002b_2c_keyway_tapped_holes.prj},{NB=KANA100-2B24D34137009000_K-_0-N/AN/A_(H 79000 N/A 00 0 N/A N/A)},{TYPE=NK100-2B},{TYPEX=100-2B},{TYP=B},{NOT=24},{NOTX=24.000},{DP=243.25},{DO=260},{MATC=},{SD=34.0},{SDMIN=34.000},{SDMAX=95.000},{SDAS=H},{SDAC=7},{BD=137.0},{BDL=0.0},{BDR=0.0},{BDMAX=137.000},{BL=90.0},{BLL=0.0},{BLR=0.0},{BLMAX=90.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{THPL=N/A},{M=N/A},{ML=N/A},{NOTHP=0},{A=0.0},{A2=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK100-2B10D24
NK100-2B
10
102.74
117
83.69
83.69
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B11D24
NK100-2B
11
112.70
127
93.65
92.50
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B12D24
NK100-2B
12
122.67
138
103.62
103.62
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B13D24
NK100-2B
13
132.67
148
113.62
112.65
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B14D24
NK100-2B
14
142.68
158
123.63
123.63
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B15D29
NK100-2B
15
152.71
168
133.66
132.82
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B16D29
NK100-2B
16
162.74
179
143.69
143.69
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B17D29
NK100-2B
17
172.79
189
153.74
153.00
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B18D29
NK100-2B
18
182.84
199
163.79
163.79
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B19D29
NK100-2B
19
192.90
209
173.85
173.19
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B20D29
NK100-2B
20
202.96
220
183.91
183.91
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B21D29
NK100-2B
21
213.03
230
193.98
193.38
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B22D29
NK100-2B
22
223.10
240
204.05
204.05
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B23D29
NK100-2B
23
233.17
250
214.12
213.58
17.0
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B24D34
NK100-2B
24
243.25
260
224.20
224.20
17.0
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B25D34
NK100-2B
25
253.32
270
234.27
233.77
17.0
Induction hardening
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B26D34
NK100-2B
26
263.40
281
244.35
244.35
17.0
Induction hardening
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B28D34
NK100-2B
28
283.57
301
264.52
264.52
17.0
Induction hardening
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B30D34
NK100-2B
30
303.75
321
284.70
284.70
17.0
Induction hardening
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B32D34
NK100-2B
32
323.92
341
304.87
304.87
17.0
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B35D34
NK100-2B
35
354.20
372
335.15
334.79
17.0
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B36D34
NK100-2B
36
364.29
382
345.24
345.24
17.0
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B38D34
NK100-2B
38
384.48
402
365.43
365.43
17.0
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B40D34
NK100-2B
40
404.67
422
385.62
385.62
17.0
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK100-2B42D34
NK100-2B
42
424.86
443
405.81
405.81
17.0
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성