Mounting brackets connector strips to TK-SQ series
IPR
Tool Changers
Accessories for tool changers
Accessories for electrical connectors
Powered by
CAD모델 선택
{ipr/werkzeugwechsler/zubehor/zubehor_steckerleisten2/anbauwinkel.prj},{NB=AW 3-1 EC4/4-M12-7/8 auf TK-SQ},{TYP=AW 3-1 EC4/4-M12-7/8 auf TK-SQ},{ARTNR=135108524},{CTN=84799070},{M=0.170},{VER=5},{MAT=Aluminium},{AG=3-1},{AL1=79},{AB1=32},{AB2=14},{AH1=33.9},{AH2=18.9},{PF=(150300806)EC4/4-M12-7/8\"-Bus.R, (150300807)EC4/4-M12-7/8\"-Bus.T, (150300808)EC4/5-M12-7/8\"-Bus.R, (150300809)EC4/5-M12-7/8\"-Bus.T, (150300968)EC4/5-M12-M12-Bus.R, (150300969)EC4/5-M12-M12-Bus.T},{BAW=(150300806,150300807,150300808) für RS 153200126},{H=(150300806,150300807,150300808) an RS Montagestelle B/C/D und Diagonale D/F/H, (150300809,150300968,150300969) an TS Montagestelle A und Diagolale C/D/E}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
TYP
Type
ⁿ/ₐ
ARTNR
Part-No.
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
M
Weight
[kg]
MAT
Material
ⁿ/ₐ
AG
Gravur Anbaumodul
ⁿ/ₐ
AL1
Add-on module length 1
[mm]
AB1
Add-on module width 1
[mm]
AB2
Add-on module width 2
[mm]
AH1
Add-on modules height 1
[mm]
AH2
Add-on modules height 2
[mm]
PF
suitable for
ⁿ/ₐ
BAW
Fastening set for mounting angle on tool changer
ⁿ/ₐ
H
Note
ⁿ/ₐ
AW 1-1 EC8, 24MIL/EC24PG ...
Mounting bracket EC8/EC24...
135107363
84799070
0.177
Aluminum
1-1
79
32
14
36.9
18.9
(15030141)EC24MIL-IP65.R,...
(15030141,15030142,150303...
(15030141,15030142,150303...
AW 1-2 EC8, 24MIL/EC24PG ...
Mounting bracket EC8/EC24...
135107364
84799070
0.177
Aluminum
1-2
79
32
14
36.9
18.9
(15030141)EC24MIL-IP65.R,...
(15030141,15030142,150303...
(15030141,15030142,150303...
AW 2-1 EC12, 38MIL/EC12PG...
Mounting bracket EC12/EC3...
135107365
84799070
0.130
Aluminum
2-1
79
28
10
28.9
18.9
(15030054)EC12MIL-IP65.R,...
(15030054,15030055,150300...
(15030054,15030055,150300...
AW 2-2 EC12, 38MIL/EC12PG...
Mounting bracket EC12/EC3...
135107366
84799070
0.130
Aluminum
2-2
79
28
10
28.9
18.9
(15030054)EC12MIL-IP65.R,...
(15030054,15030055,150300...
(15030054,15030055,150300...
AW 3-1 EC4/4-M12-7/8 auf ...
Mounting bracket EC4/4-M1...
135108524
84799070
0.170
Aluminum
3-1
79
32
14
33.9
18.9
(150300806)EC4/4-M12-7/8"...
(150300806,150300807,1503...
(150300806,150300807,1503...
AW 3-2 EC4/4-M12-7/8 auf ...
Mounting bracket EC4/4-M1...
135108525
84799070
0.170
Aluminum
3-2
79
32
14
33.9
18.9
(150300806)EC4/4-M12-7/8"...
(150300806,150300807,1503...
(150300806,150300807,1503...
AW 4-1 EC6/20-S3 auf TK-S...
Mounting bracket EC6/20-S...
135108536
84799070
0.212
Aluminum
4-1
90
28
10
53.9
18.9
(15030602)EC6/20.R-S3 mit...
for RS 153200126
at RS corner mounting poi...
AW 4-2 EC6/20-S3 auf TK-S...
Mounting bracket EC6/20-S...
135108537
84799070
0.212
Aluminum
4-2
90
28
10
53.9
18.9
(150300818)EC6/20.T-S3 mi...
für TS 153200126; bei Auf...
at TS corner mounting poi...
AW 5-1 EC8/12 auf TK-SQ
Mounting bracket EC8/12 o...
135108548
84799070
0.228
Aluminum
5-1
100
28
10
50.9
18.9
(152105972)EC8/12.R
for RS 153200126
at RS corner mounting poi...
AW 5-2 EC8/12 auf TK-SQ
Mounting bracket EC8/12 o...
135108549
84799070
0.228
Aluminum
5-2
100
28
10
50.9
18.9
(152105976)EC8/12.T
für TS 153200126; bei Auf...
at TS corner mounting poi...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성