KM - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
KM
Powered by
CAD모델 선택
{inocon/1_verbinden/1b_rohrklemmverbinder/km/km.prj},{NB=Kreuz-Klemmverbinder KM-B35-V35-60-1-2},{PARTNUMBER=KM-B35-V35-60-1-2},{D1=B35},{S1=-},{D2=-},{S2=V35},{FORMVIS=D1 - S2},{FORMX=1, 'D1 - D2', 2, 'D1 - S2', 3, 'S1 - D2', 4, 'S1 - S2'},{D11=35},{S11=35},{D22=35},{S22=35},{D3=M8},{NDM=8},{KDM=6.464},{K=60},{KS=Klemmschr. mit Innensechskant},{L1=109.0},{L2=79},{M=50.0},{Z=M8-50},{L3=63 | 78},{OB=schwarz},{A=0.000},{B=0.000},{B1=0.000},{B2=0.000},{C=0.000},{D=0.000},{E=0.000},{F=0.000},{G=0.000},{H=0.000},{J=0.000},{L=0.000},{R=0.000},{M1=0.000},{P=0.000},{RP1=0.000},{RP2=0.000},{K1=0.000},{U=0.000},{O1=0.000},{VERS=0},{KLEMM=GN 911-M 8-55},{WEIGHT=0.6440},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S1
Square
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
S2
Square
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp K...
KM-B20-B20-50-1-8
B20
-
B20
-
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3570
76090000
YES
Two-Way Connector Clamp K...
KM-B20-B20-50-1-2
B20
-
B20
-
50
79.5
68
33.5
M8-30
63 | 78
black
0.3570
76090000
YES
Two-Way Connector Clamp K...
KM-B20-V20-50-1-8
B20
-
-
V20
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3510
76090000
YES
Two-Way Connector Clamp K...
KM-B20-V20-50-1-2
B20
-
-
V20
50
79.5
68
33.5
M8-30
63 | 78
black
0.3510
76090000
YES
Two-Way Connector Clamp K...
KM-V20-V20-50-1-8
-
V20
-
V20
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3510
76090000
YES
Two-Way Connector Clamp K...
KM-V20-V20-50-1-2
-
V20
-
V20
50
79.5
68
33.5
M8-30
63 | 78
black
0.3510
76090000
YES
Two-Way Connector Clamp K...
KM-B25-B25-50-1-8
B25
-
B25
-
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3240
76090000
YES
Two-Way Connector Clamp K...
KM-B25-B25-50-1-2
B25
-
B25
-
50
79.5
68
33.5
M8-30
63 | 78
black
0.3250
76090000
YES
Two-Way Connector Clamp K...
KM-B25-V25-50-1-8
B25
-
-
V25
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3310
76090000
YES
Two-Way Connector Clamp K...
KM-B25-V25-50-1-2
B25
-
-
V25
50
79.5
68
33.5
M8-30
63 | 78
black
0.3310
76090000
YES
Two-Way Connector Clamp K...
KM-V25-V25-50-1-8
-
V25
-
V25
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3250
76090000
YES
Two-Way Connector Clamp K...
KM-V25-V25-50-1-2
-
V25
-
V25
50
79.5
68
33.5
M8-30
63 | 78
black
0.3250
76090000
YES
Two-Way Connector Clamp K...
KM-B30-B30-50-1-8
B30
B30
-
50
79.5
68
33.5
M8-30
63 | 78
blank
0.3260
76090000
YES
Two-Way Connector Clamp K...
KM-B30-B30-50-1-2
B30
B30
-
50
79.5
68
33.5
M8-30
63 | 78
black
0.3260
76090000
YES
Two-Way Connector Clamp K...
KM-B30-V30-50-1-8
B30
-
V30
50
79.5
68
33.5
M8-30
63 | 78
blank
0.2980
76090000
YES
Two-Way Connector Clamp K...
KM-B30-V30-50-1-2
B30
-
V30
50
79.5
68
33.5
M8-30
63 | 78
black
0.3140
76090000
YES
Two-Way Connector Clamp K...
KM-V30-V30-50-1-8
-
V30
-
V30
50
79.5
68
33.5
M8-30
63 | 78
blank
0.2980
76090000
YES
Two-Way Connector Clamp K...
KM-V30-V30-50-1-2
-
V30
-
V30
50
79.5
68
33.5
M8-30
63 | 78
black
0.2980
76090000
YES
Two-Way Connector Clamp K...
KM-B30-B30-60-1-8
B30
-
B30
-
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6980
76090000
YES
Two-Way Connector Clamp K...
KM-B30-B30-60-1-2
B30
-
B30
-
60
109.0
79
50.0
M8-50
63 | 78
black
0.6980
76090000
YES
Two-Way Connector Clamp K...
KM-B30-V30-60-1-8
B30
-
-
V30
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6820
76090000
YES
Two-Way Connector Clamp K...
KM-B30-V30-60-1-2
B30
-
-
V30
60
109.0
79
50.0
M8-50
63 | 78
black
0.6820
76090000
YES
Two-Way Connector Clamp K...
KM-V30-V30-60-1-8
-
V30
-
V30
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6660
76090000
YES
Two-Way Connector Clamp K...
KM-V30-V30-60-1-2
-
V30
-
V30
60
109.0
79
50.0
M8-50
63 | 78
black
0.6660
76090000
YES
Two-Way Connector Clamp K...
KM-B32-B32-60-1-8
B32
-
B32
-
60
109.0
79
50.0
M8-50
63 | 78
blank
0.6860
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성