카탈로그: HellermannTyton
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
FT6
HellermannTyton
Cable ties and fixings
2-Piece Fixing Ties
with fir tree
for round holes, with disc
Powered by
CAD모델 선택
{hellermann_tyton/11/2_piece_fixing_ties/with_fir_tree/for_round_holes_with_disc/2p_ft6.prj},{NB=156-01705 (1-0)},{IDNR=156-01705},{NO_CU_PER_OU=1.000},{QUANTITY_MIN=500.000},{PRICE_QUANT36=100.000},{QUANTITY_IN38=500.000},{PRICE_EUR_N=21.800},{TAX_N=0.190},{PRA=37},{MANUFACTURE19=T50RFT6LGSD-HEX},{DESCRIPTION14=Befestigungsbinder schwarz},{LAENGEL=202},{LAENGEL2=0},{BREITEW=4.6},{BREITEW2=0},{HOEHEH=1.2},{HOEHEH2=0},{BUENDELMAX=45},{BUENDELMIN=1},{TELLER=16},{DURCHMESSER25=6.25 - 6.75},{BLECHDICKEMAX=5},{BLECHDICKEMIN=0.7},{MINDESTHALT60=225},{MATERIAL=Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)},{FARBE=Schwarz (BK)},{BETRIEBSTEM46=-40 °C bis +105 °C},{ID_MANUFACT17=156-00399},{VERSION=1},{B1=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
LAENGEL
Length L
[mm]
LAENGEL2
Length (L2)
[mm]
BREITEW
Width (W)
[mm]
BREITEW2
Width (W2)
[mm]
HOEHEH
Height (H)
[mm]
HOEHEH2
Height (H2)
[mm]
BUENDELMAX
Bundle ∅ max.
[mm]
BUENDELMIN
Bundle ∅ min.
[mm]
TELLER
Disc ∅
[mm]
DURCHMESSER25
Fixing hole Ø FH
[mm]
BLECHDICKEMAX
Panel Thickness max.
[mm]
BLECHDICKEMIN
Panel Thickness min.
[mm]
MINDESTHALT60
Minimum retaining strength
[N]
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
NO_CU_PER_OU
Package Quantity
ⁿ/ₐ
QUANTITY_MIN
Minimum Order Quantity
ⁿ/ₐ
PRA
[mm]
HellermannTyton 156-01754
156-01754
T18RFT6
Fixing tie 100x2,5, black
100
11.6
2.5
9.0
1.0
7.5
20.0
4.0
16.0
6.4 - 7.1
3.0
0.75
80
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
10000.000
91
HellermannTyton 150-09110
150-09110
T18RFT6
Fixing tie 100x2,5, black
100
11.6
2.5
9
1
7.5
20
4
16
6.4 - 7.1
3
0.75
80
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
10000.000
91
HellermannTyton 150-31097
150-31097
T30LFT6LG
Fixing tie 190x3,5 black
200
11.6
3.5
9
1.2
11.1
50
5
16
6.4 - 7.1
6
0.75
133
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
5000.000
30
HellermannTyton 150-77932
150-77932
T30LRFT6
Fixing tie 260x3,3 black
260
11.6
3.3
9
1.3
7.5
65
5
16
6.4 - 7.1
3
0.75
180
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
5000.000
11
HellermannTyton 150-77950
150-77950
T30RFT6
Fixing tie 150x3,5 black
150
11.6
3.5
9
1.1
7.5
34
5
16
6.4 - 7.1
3
0.75
135
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
5000.000
16
HellermannTyton 150-31090
150-31090
T30RFT6LG
Fixing tie 150x3,5 black
150
11.6
3.5
9
1.2
11.1
35
4
16
6.4 - 7.1
6
0.75
133
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
4000.000
26
HellermannTyton 150-52690
150-52690
T30RFT6SD
Fixing tie 150x3,5 black
148
11.6
3.6
9
1.1
7.5
35
1.5
16
6.4 - 7.1
3
0.75
135
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
500.000
9
HellermannTyton 150-77936
150-77936
T50RDHFT6
Fixing tie 210x4,7 black
210
11.6
4.7
9
1.4
7.5
19
3
16
6.4 - 7.1
3
0.75
180
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
3000.000
4
HellermannTyton 156-01693
156-01693
T50RFT6
Fixing tie 200x4,6 grey
202
11.6
4.6
9
1.2
7.5
45
4
16
6.4 - 7.1
3
0.75
225
Polyamide 4.6 (PA46)
Grey (GY)
-40 °C to +150 °C (5000 h...
1.000
1000.000
15
HellermannTyton 150-77941
150-77941
T50RFT6
Fixing tie 200x4,6 black
202
11.6
4.6
9
1.2
7.5
45
5
16
6.4 - 7.1
3
0.75
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
3000.000
15
HellermannTyton 150-77938
150-77938
T50RFT6
Fixing tie 200x4,6 grey
202
11.6
4.6
9
1.2
7.5
45
5
16
6.4 - 7.1
3
0.75
225
Polyamide 4.6 (PA46)
Grey (GY)
-40 °C to +150 °C (5000 h...
1.000
1000.000
15
HellermannTyton 150-31091
150-31091
T50RFT6LG
Fixing tie 200x4,6 black
200
11.6
4.6
9
1.2
11.1
49
5
16
6.4 - 7.1
6
0.75
222
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
2500.000
27
HellermannTyton 156-01705
156-01705
T50RFT6LGSD-HEX
Fixing tie black
202
0
4.6
0
1.2
0
45
1
16
6.25 - 6.75
5
0.7
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
500.000
37
HellermannTyton 156-00399
156-00399
T50RFT6LGSD-HEX
Fixing tie black
202
0
4.6
0
0
0
45
1
16
6.25 - 6.75
5
0.7
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
3000.000
37
HellermannTyton 156-00076
156-00076
T50ROSFT6
Fixing tie 200x4,6 black
200
11.6
4.6
9
1.3
7.5
45
4
16
6.4 - 7.1
3
0.75
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
500.000
18
HellermannTyton 156-00085
156-00085
T50ROSFT6SD
Fixing tie grey
200
11.6
4.6
9
1.3
7.5
45
1
16
6.4 - 7.1
3
0.75
225
Polyamide 4.6 (PA46)
Grey (GY)
-40 °C to +150 °C (5000 h...
1.000
3000.000
19
HellermannTyton 156-05902
156-05902
T50ROSFT6SD
Fixing tie black
200
11.6
4.6
9
1.3
7.5
46
1
16
6.4 - 7.1
3
0.75
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
500.000
190
HellermannTyton 156-01755
156-01755
T50SFT6
Fixing tie black
150
11.6
4.6
9
1.2
7.5
34
3
16
6.4 - 7.1
3
0.75
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
3000.000
12
HellermannTyton 150-77933
150-77933
T50SFT6
Fixing tie black
150
11.6
4.6
9
1.2
7.5
34
3
16
6.4 - 7.1
3
0.75
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
3000.000
12
HellermannTyton 156-00154
156-00154
T50SFT6LG1SD
Fixing tie black
160
0
4.6
0
0
0
30
1
16
6.5 - 7.0
6
0.6
225
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
5000.000
34
HellermannTyton 150-31093
150-31093
T50SFT6LG
Fixing tie 150x4,6 black
150
11.6
4.6
9
1.2
11.1
36
4
16
6.4 - 7.1
6
0.75
222
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
5000.000
28
HellermannTyton 156-01757
156-01757
T80IFT6
Fixing tie 300x4,7 black
300
11.6
4.6
9
1.3
7.5
81
4
16
6.4 - 7.1
3
0.75
355
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
1000.000
111
HellermannTyton 150-77937
150-77937
T80IFT6
Fixing tie 300x4,7 black
300
11.6
4.6
9
1.3
7.5
81
5
16
6.4 - 7.1
3
0.75
355
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
1000.000
111
HellermannTyton 150-31096
150-31096
T80IFT6LG
Fixing tie 300x4,7 black
300
11.6
4.6
9
1.2
11.1
81
5
16
6.4 - 7.1
6
0.75
356
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
2000.000
29
HellermannTyton 156-01756
156-01756
T80LFT6
Fixing tie 390x4,7 black
390
11.6
5
9
1.3
7.5
108
5
16
6.4 - 7.1
3
0.75
355
Polyamid 6.6 hitzestabili...
Black (BK)
-40 °C to +105 °C
1.000
3000.000
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
5.0 mm
HellermannTyton
17.06.2024
FT6
HellermannTyton
17.06.2024
FT8
HellermannTyton
17.06.2024
FT7
HellermannTyton
17.06.2024
For round holes, with stand-off
HellermannTyton
17.06.2024
For round holes
HellermannTyton
17.06.2024
FT5
HellermannTyton
17.06.2024
FT10
HellermannTyton
17.06.2024
DOP-Series
HellermannTyton
17.06.2024
For Screw Fixing
HellermannTyton
17.06.2024
For oval holes
HellermannTyton
17.06.2024
8.0 mm
HellermannTyton
17.06.2024
For round holes, with disc
HellermannTyton
17.06.2024
FT9
HellermannTyton
17.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성