LF08CA - Fixed foot cup - fixed adjustment type
HEFA
35-foot_cup
lf01-04-foot_cup
Powered by
CAD모델 선택
{hefa/35-foot_cup/lf01-04-foot_cup/lf08ca_asmtab.prj},{NB=LF08CA-D100-M24-L150},{SC=LF08CA},{BM=S45C},{BST=Nickeling},{SM=S45C},{SST=Nickeling},{RPM=Rubber},{RPC=Orange},{RPH=Shaw A80},{D=100},{M=24},{L=150},{H=32.5},{L1=194},{S=30},{VL=1700},{INFOTEXT=website},{PPATH=lf08ca/assemblies/lf08ca_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
BM
Base material
ⁿ/ₐ
BST
Base surface treatment
ⁿ/ₐ
SM
Screw material
ⁿ/ₐ
SST
Screw surface treatment
ⁿ/ₐ
RPM
Rubber pad material
ⁿ/ₐ
RPC
Rubber pad color
ⁿ/ₐ
RPH
Rubber pad hardness
ⁿ/ₐ
D
[mm]
M
[mm]
L
[mm]
H
[mm]
L1
[mm]
S
[mm]
VL
vertical load
[kg]
LF08CA-D60-M12-L100
LF08CA-D60-M12-L100
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
60
12
100
26.5
134
19
850
LF08CA-D60-M16-L100
LF08CA-D60-M16-L100
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
60
16
100
26.5
137
24
900
LF08CA-D60-M16-L120
LF08CA-D60-M16-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
60
16
120
26.5
157
24
900
LF08CA-D80-M16-L100
LF08CA-D80-M16-L100
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
80
16
100
32.5
143
24
1300
LF08CA-D80-M16-L120
LF08CA-D80-M16-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
80
16
120
32.5
163
24
1300
LF08CA-D80-M20-L120
LF08CA-D80-M20-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
80
20
120
32.5
165
30
1400
LF08CA-D80-M20-L150
LF08CA-D80-M20-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
80
20
150
32.5
193
30
1400
LF08CA-D80-M24-L120
LF08CA-D80-M24-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
80
24
120
32.5
166
30
1500
LF08CA-D80-M24-L150
LF08CA-D80-M24-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
80
24
150
32.5
194
30
1500
LF08CA-D100-M20-L120
LF08CA-D100-M20-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
100
20
120
32.5
165
30
1600
LF08CA-D100-M20-L150
LF08CA-D100-M20-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
100
20
150
32.5
193
30
1600
LF08CA-D100-M24-L120
LF08CA-D100-M24-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
100
24
120
32.5
166
30
1700
LF08CA-D100-M24-L150
LF08CA-D100-M24-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
100
24
150
32.5
194
30
1700
LF08CA-D100-M30-L100
LF08CA-D100-M30-L100
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
100
30
100
32.5
150
32
2000
LF08CA-D100-M30-L150
LF08CA-D100-M30-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
100
30
150
32.5
198
32
2000
LF08CA-D120-M20-L120
LF08CA-D120-M20-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
120
20
120
32.5
165
30
1800
LF08CA-D120-M20-L150
LF08CA-D120-M20-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
120
20
150
32.5
193
30
1800
LF08CA-D120-M24-L120
LF08CA-D120-M24-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
120
24
120
32.5
166
30
1950
LF08CA-D120-M24-L150
LF08CA-D120-M24-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
120
24
150
32.5
194
30
1950
LF08CA-D120-M30-L100
LF08CA-D120-M30-L100
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
120
30
100
32.5
150
32
2150
LF08CA-D120-M30-L150
LF08CA-D120-M30-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
120
30
150
32.5
198
32
2150
LF08CA-D158-M20-L120
LF08CA-D158-M20-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
158
20
120
39.0
172
30
2100
LF08CA-D158-M20-L150
LF08CA-D158-M20-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
158
20
150
39.0
200
30
2100
LF08CA-D158-M24-L120
LF08CA-D158-M24-L120
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
158
24
120
39.0
173
30
2550
LF08CA-D158-M24-L150
LF08CA-D158-M24-L150
LF08CA
S45C
Nickeling
S45C
Nickeling
Rubber
Orange
Shaw A80
158
24
150
39.0
201
30
2550
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-TR-SH-FST-PL-K - Super heavy-duty transport castors, swivel castors wit...
MÄDLER
10.04.2024
LF03JB_JF - Metal foot cup - fixed standard type / non slip type
HEFA
14.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성