LF01CD - Stamping foot cup - anti slip type - economical type
HEFA
35-foot_cup
lf01-04-foot_cup
Powered by
CAD모델 선택
{hefa/35-foot_cup/lf01-04-foot_cup/lf01cd-asmtab.prj},{NB=LF01CD-D60-M10-L100},{SC=LF01CD},{BM=SS400},{BST=plate with nickel},{SM=S45C},{SST=plate with nickel},{D=60},{M=10},{L=100},{L1=127.0},{H=20},{T=2.0},{HH1=7.0},{HH2=8.0},{S=17},{VB=550},{INFOTEXT=website},{PPATH=lf01cd/lf01cd-asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
BM
Base material
ⁿ/ₐ
BST
Base surface treatment
ⁿ/ₐ
SM
Screw material
ⁿ/ₐ
SST
Screw surface treatment
ⁿ/ₐ
D
d
ⁿ/ₐ
M
m
ⁿ/ₐ
L
l
ⁿ/ₐ
L1
l1
ⁿ/ₐ
H
h
ⁿ/ₐ
T
t
ⁿ/ₐ
HH1
h1
ⁿ/ₐ
HH2
h2
ⁿ/ₐ
S
s
ⁿ/ₐ
VB
Vertical bearing(kg)
ⁿ/ₐ
INFOTEXT
io
ⁿ/ₐ
LF01CD-D40-M8-L30
LF01CD-D40-M8-L30
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
8
30
51.5
16
2.0
5.5
5.5
14
350
website
LF01CD-D40-M8-L50
LF01CD-D40-M8-L50
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
8
50
71.5
16
2.0
5.5
5.5
14
350
website
LF01CD-D40-M10-L30
LF01CD-D40-M10-L30
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
10
30
53.0
16
2.0
7.0
8.0
17
350
website
LF01CD-D40-M10-L50
LF01CD-D40-M10-L50
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
10
50
73.0
16
2.0
7.0
8.0
17
350
website
LF01CD-D40-M10-L80
LF01CD-D40-M10-L80
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
10
80
103.0
16
2.0
7.0
8.0
17
350
website
LF01CD-D40-M10-L100
LF01CD-D40-M10-L100
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
10
100
123.0
16
2.0
7.0
8.0
17
350
website
LF01CD-D40-M12-L50
LF01CD-D40-M12-L50
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
12
50
74.0
16
2.0
8.0
10.0
19
350
website
LF01CD-D40-M12-L80
LF01CD-D40-M12-L80
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
12
80
104.0
16
2.0
8.0
10.0
19
350
website
LF01CD-D40-M12-L100
LF01CD-D40-M12-L100
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
12
100
124.0
16
2.0
8.0
10.0
19
350
website
LF01CD-D40-M12-L120
LF01CD-D40-M12-L120
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
12
120
144.0
16
2.0
8.0
10.0
19
350
website
LF01CD-D40-M12-L150
LF01CD-D40-M12-L150
LF01CD
SS400
plate with nickel
S45C
plate with nickel
40
12
150
174.0
16
2.0
8.0
10.0
19
350
website
LF01CD-D60-M10-L30
LF01CD-D60-M10-L30
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
10
30
57.0
20
2.0
7.0
8.0
17
550
website
LF01CD-D60-M10-L50
LF01CD-D60-M10-L50
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
10
50
77.0
20
2.0
7.0
8.0
17
550
website
LF01CD-D60-M10-L80
LF01CD-D60-M10-L80
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
10
80
107.0
20
2.0
7.0
8.0
17
550
website
LF01CD-D60-M10-L100
LF01CD-D60-M10-L100
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
10
100
127.0
20
2.0
7.0
8.0
17
550
website
LF01CD-D60-M12-L50
LF01CD-D60-M12-L50
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
12
50
78.0
20
2.0
8.0
10.0
19
550
website
LF01CD-D60-M12-L80
LF01CD-D60-M12-L80
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
12
80
108.0
20
2.0
8.0
10.0
19
550
website
LF01CD-D60-M12-L100
LF01CD-D60-M12-L100
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
12
100
128.0
20
2.0
8.0
10.0
19
550
website
LF01CD-D60-M12-L120
LF01CD-D60-M12-L120
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
12
120
148.0
20
2.0
8.0
10.0
19
550
website
LF01CD-D60-M12-L150
LF01CD-D60-M12-L150
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
12
150
178.0
20
2.0
8.0
10.0
19
550
website
LF01CD-D60-M16-L50
LF01CD-D60-M16-L50
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
16
50
80.0
20
2.0
10.0
13.0
24
550
website
LF01CD-D60-M16-L80
LF01CD-D60-M16-L80
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
16
80
110.0
20
2.0
10.0
13.0
24
550
website
LF01CD-D60-M16-L100
LF01CD-D60-M16-L100
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
16
100
130.0
20
2.0
10.0
13.0
24
550
website
LF01CD-D60-M16-L120
LF01CD-D60-M16-L120
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
16
120
150.0
20
2.0
10.0
13.0
24
550
website
LF01CD-D60-M16-L150
LF01CD-D60-M16-L150
LF01CD
SS400
plate with nickel
S45C
plate with nickel
60
16
150
180.0
20
2.0
10.0
13.0
24
550
website
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SFFBZLL - 重载型防震支脚--固定调节型.全橡胶底座型
A&T-3D Gallery
24.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성