LN02D - Strut for tension spring - notch hole type
HEFA
30_spring
Powered by
CAD모델 선택
{hefa/30_spring/ln02d.prj},{NB=LN02DF-D12-L40},{SC=LN02DF},{LX=Notch type},{D=12},{L=40},{M=M12},{DD=5.0},{DD1=2.5},{W=7.0},{G=5},{E=12.0},{F=5.00},{HH=1.4},{INFOTEXT=website},{MM1=12}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
AM
Accessory material
ⁿ/ₐ
D
[mm]
M
M(Coarse thread)
[mm]
DD
d
[mm]
DD1
d1
[mm]
W
[mm]
G
[mm]
E
[mm]
F
[mm]
HH
h
[mm]
MLU
Maximum load used(N)
[mm]
LN02DF-D4-L15
LN02DF-D4-L15
LN02DF
Notch type
S45C
Fe3O4 protective film
One nut is equivalent to ...
4
M4
1.5
1.0
2.5
5
3.5
1.75
0.3
80
LN02DF-D5-L15
LN02DF-D5-L15
LN02DF
Notch type
S45C
Fe3O4 protective film
One nut is equivalent to ...
5
M5
2.0
1.0
3.0
5
4.0
2.00
0.4
115
LN02DF-D6-L20
LN02DF-D6-L20
LN02DF
Notch type
S45C
Fe3O4 protective film
One nut is equivalent to ...
6
M6
2.0
1.0
3.5
5
5.0
2.50
0.5
179
LN02DF-D8-L25
LN02DF-D8-L25
LN02DF
Notch type
S45C
Fe3O4 protective film
One nut is equivalent to ...
8
M8
3.0
1.5
5.0
5
7.0
3.50
1.0
300
LN02DF-D10-L30
LN02DF-D10-L30
LN02DF
Notch type
S45C
Fe3O4 protective film
One nut is equivalent to ...
10
M10
4.0
2.0
6.0
5
10.0
4.00
1.2
433
LN02DF-D12-L40
LN02DF-D12-L40
LN02DF
Notch type
S45C
Fe3O4 protective film
One nut is equivalent to ...
12
M12
5.0
2.5
7.0
5
12.0
5.00
1.4
590
LN02DU-D4-L15
LN02DU-D4-L15
LN02DU
Notch type
SUS304
-
One nut is equivalent to ...
4
M4
1.5
1.0
2.5
5
3.5
1.75
0.3
50
LN02DU-D5-L15
LN02DU-D5-L15
LN02DU
Notch type
SUS304
-
One nut is equivalent to ...
5
M5
2.0
1.0
3.0
5
4.0
2.00
0.4
72
LN02DU-D6-L20
LN02DU-D6-L20
LN02DU
Notch type
SUS304
-
One nut is equivalent to ...
6
M6
2.0
1.0
3.5
5
5.0
2.50
0.5
113
LN02DU-D8-L25
LN02DU-D8-L25
LN02DU
Notch type
SUS304
-
One nut is equivalent to ...
8
M8
3.0
1.5
5.0
5
7.0
3.50
1.0
189
LN02DU-D10-L30
LN02DU-D10-L30
LN02DU
Notch type
SUS304
-
One nut is equivalent to ...
10
M10
4.0
2.0
6.0
5
10.0
4.00
1.2
273
LN02DU-D12-L40
LN02DU-D12-L40
LN02DU
Notch type
SUS304
-
One nut is equivalent to ...
12
M12
5.0
2.5
7.0
5
12.0
5.00
1.4
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성