BA22AA - Gray circle
HEFA
29-sealingelemeng
Powered by
CAD모델 선택
{hefa/29-sealingelemeng/ba22.prj},{NB=BA22AA-31},{SC=BA22AA},{MAT1=PTFE+bronze},{MAT2=nitrile butadiene rubber},{CL=brown},{PP=Reciprocating two-way seal for hole},{OC1=≤60MPa},{OC2=≤15m/s},{OC3=≤5Hz},{OC4=-30~110℃},{UM=Mineral base hydraulic oil, flame retardant oil, biodegradable hydraulic oil, water},{SZ=31},{D=105.4},{DD=98.22},{DD1=5.33},{H=6.00},{DD2=105.0},{D1=89.5},{L=6.3},{R=1.3},{SRP1=0.5},{SRP2=0.30},{SRP3=0.20},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
MAT1
Wear ring texture of material
ⁿ/ₐ
MAT2
O-ring texture of material O-ring
ⁿ/ₐ
CL
colour
ⁿ/ₐ
PP
purpose
ⁿ/ₐ
OC1
Operating conditions pressure
ⁿ/ₐ
OC2
Operating conditions speed
ⁿ/ₐ
OC3
Operating conditions frequency
ⁿ/ₐ
OC4
Operating conditions Operating temperature range
ⁿ/ₐ
UM
Use media
ⁿ/ₐ
SZ
size
ⁿ/ₐ
D
[mm]
DD
d
[mm]
DD1
d1
[mm]
H
[mm]
DD2
d2
[mm]
D1
[mm]
L
[mm]
R
r
[mm]
SRP1
Radial Play<10mpa
ⁿ/ₐ
SRP2
Radial Play<20mpa
ⁿ/ₐ
SRP3
Radial Play<40mpa
ⁿ/ₐ
BA22AA-1
BA22AA-1
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
1
30.3
26.84
2.62
2.95
30.0
22.5
3.2
0.6
0.4
0.25
0.15
BA22AA-2
BA22AA-2
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
2
32.3
28.84
2.62
2.95
32.0
24.5
3.2
0.6
0.4
0.25
0.15
BA22AA-3
BA22AA-3
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
3
35.3
31.84
2.62
2.95
35.0
27.5
3.2
0.6
0.4
0.25
0.15
BA22AA-4
BA22AA-4
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
4
36.3
32.84
2.62
2.95
36.0
28.5
3.2
0.6
0.4
0.25
0.15
BA22AA-5
BA22AA-5
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
5
38.3
34.84
2.62
2.95
38.0
30.5
3.2
0.6
0.4
0.25
0.15
BA22AA-6
BA22AA-6
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
6
40.3
34.78
3.53
3.95
40.0
29.0
4.2
1.0
0.4
0.25
0.20
BA22AA-7
BA22AA-7
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
7
42.3
36.75
3.53
3.95
42.0
31.0
4.2
1.0
0.4
0.25
0.20
BA22AA-8
BA22AA-8
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
8
45.3
39.78
3.53
3.95
45.0
34.0
4.2
1.0
0.4
0.25
0.20
BA22AA-9
BA22AA-9
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
9
48.3
42.78
3.53
3.95
48.0
37.0
4.2
1.0
0.4
0.25
0.20
BA22AA-10
BA22AA-10
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
10
50.3
44.78
3.53
3.95
50.0
39.0
4.2
1.0
0.4
0.25
0.20
BA22AA-11
BA22AA-11
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
11
51.2
45.68
3.53
3.95
50.8
39.8
4.2
1.0
0.4
0.25
0.20
BA22AA-12
BA22AA-12
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
12
52.4
46.88
3.53
3.95
52.0
41.0
4.2
1.0
0.4
0.25
0.20
BA22AA-13
BA22AA-13
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
13
53.4
47.88
3.53
3.95
53.0
42.0
4.2
1.0
0.4
0.25
0.20
BA22AA-14
BA22AA-14
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
14
55.4
49.88
3.53
3.95
55.0
44.0
4.2
1.0
0.4
0.25
0.20
BA22AA-15
BA22AA-15
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
15
57.4
51.88
3.53
3.95
57.0
46.0
4.2
1.0
0.4
0.25
0.20
BA22AA-16
BA22AA-16
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
16
58.4
52.88
3.53
3.95
58.0
47.0
4.2
1.0
0.4
0.25
0.20
BA22AA-17
BA22AA-17
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
17
60.4
54.88
3.53
3.95
60.0
49.0
4.2
1.0
0.4
0.25
0.20
BA22AA-18
BA22AA-18
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
18
62.4
56.88
3.53
3.95
62.0
51.0
4.2
1.0
0.4
0.25
0.20
BA22AA-19
BA22AA-19
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
19
63.4
57.88
3.53
3.95
63.0
52.0
4.2
1.0
0.4
0.25
0.20
BA22AA-20
BA22AA-20
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
20
65.4
59.88
3.53
3.95
65.0
54.0
4.2
1.0
0.4
0.25
0.20
BA22AA-21
BA22AA-21
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
21
68.4
62.88
3.53
3.95
68.0
57.0
4.2
1.0
0.4
0.25
0.20
BA22AA-22
BA22AA-22
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
22
70.4
64.88
3.53
3.95
70.0
59.0
4.2
1.0
0.4
0.25
0.20
BA22AA-23
BA22AA-23
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
23
75.4
69.88
3.53
3.95
75.0
64.0
4.2
1.0
0.4
0.25
0.20
BA22AA-24
BA22AA-24
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
24
80.4
73.22
5.33
6.00
80.0
64.5
6.3
1.3
0.5
0.30
0.20
BA22AA-25
BA22AA-25
BA22AA
PTFE+bronze
nitrile butadiene rubber
brown
Reciprocating two-way sea...
≤60MPa
≤15m/s
≤5Hz
-30~110℃
Mineral base hydraulic oi...
25
82.9
75.72
5.33
6.00
82.5
67.0
6.3
1.3
0.5
0.30
0.20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성