BN16DEG - Magnet - with seat type Standard type - external thread type
HEFA
23-pin-magnet
Powered by
CAD모델 선택
{hefa/23-pin-magnet/bn16deg.prj},{NB=BN16EK-M6-L15},{SC=BN16EK},{XZ=Covered type},{BM=SUM24L},{MBST=Electroless nickel plating},{MM=Neodymium magnet},{MST=plate with nickel},{CRM=brass(C3603BD)},{HRT=80℃},{M=6},{L=15},{B=13},{T=7.0},{L1=2.0},{DD1=9.5},{DD2=11},{HH1=4.0},{HH2=3},{AFN=39.2\{4.0\}},{SFDG=3800~4200},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
XZ
shape
ⁿ/ₐ
BM
Body material
ⁿ/ₐ
MBST
Main body surface treatment
ⁿ/ₐ
MM
Magnet material
ⁿ/ₐ
MST
Magnet surface treatment
ⁿ/ₐ
CRM
Copper ring material
ⁿ/ₐ
HRT
Heat resistant temperature
ⁿ/ₐ
M
[mm]
L
[mm]
B
[mm]
T
[mm]
L1
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
HH1
h1
[mm]
HH2
h2
[mm]
AFN
Adsorption force N{kgf}
[mm]
SFDG
Surface flux density Gaussian (G)
ⁿ/ₐ
BN16DJ-M3-L10
BN16DJ-M3-L10
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
3
10
7
5.0
1.2
4.0
5
2.0
2
2.9{0.3}
2100~2600
BN16DJ-M4-L10
BN16DJ-M4-L10
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
4
10
8
6.0
1.5
5.0
6
2.0
2
3.9{0.4}
2500~2900
BN16DJ-M4-L15
BN16DJ-M4-L15
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
4
15
8
6.0
1.5
5.0
6
2.0
2
3.9{0.4}
2500~2900
BN16DJ-M5-L10
BN16DJ-M5-L10
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
5
10
10
7.0
2.0
7.0
8
3.0
2
10.8{1.1}
2700~2900
BN16DJ-M5-L15
BN16DJ-M5-L15
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
5
15
10
7.0
2.0
7.0
8
3.0
2
10.8{1.1}
2700~2900
BN16DJ-M5-L20
BN16DJ-M5-L20
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
5
20
10
7.0
2.0
7.0
8
3.0
2
10.8{1.1}
2700~2900
BN16DJ-M6-L15
BN16DJ-M6-L15
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
6
15
13
7.0
2.0
9.5
11
4.0
3
27.5{2.8}
2800~3100
BN16DJ-M6-L20
BN16DJ-M6-L20
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
6
20
13
7.0
2.0
9.5
11
4.0
3
27.5{2.8}
2800~3100
BN16DJ-M6-L25
BN16DJ-M6-L25
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
6
25
13
7.0
2.0
9.5
11
4.0
3
27.5{2.8}
2800~3100
BN16DJ-M8-L15
BN16DJ-M8-L15
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
8
15
17
9.0
3.0
12.5
14
4.0
3
47.1{4.8}
2900~3300
BN16DJ-M8-L20
BN16DJ-M8-L20
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
8
20
17
9.0
3.0
12.5
14
4.0
3
47.1{4.8}
2900~3300
BN16DJ-M8-L25
BN16DJ-M8-L25
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
8
25
17
9.0
3.0
12.5
14
4.0
3
47.1{4.8}
2900~3300
BN16DJ-M10-L20
BN16DJ-M10-L20
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
10
20
21
9.0
3.0
16.5
18
6.0
5
88.3{9.0}
2900~3400
BN16DJ-M10-L25
BN16DJ-M10-L25
BN16DJ
Standard type
SUM24L
Electroless nickel platin...
Cobalt magnet
-
brass(C3603BD)
80℃
10
25
21
9.0
3.0
16.5
18
6.0
5
88.3{9.0}
2900~3400
BN16EK-M3-L10
BN16EK-M3-L10
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
3
10
7
5.0
1.2
4.0
5
2.0
2
3.9{0.4}
2700~3000
BN16EK-M4-L10
BN16EK-M4-L10
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
4
10
8
6.0
1.5
5.0
6
2.0
2
6.8{0.7}
3000~3500
BN16EK-M4-L15
BN16EK-M4-L15
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
4
15
8
6.0
1.5
5.0
6
2.0
2
6.8{0.7}
3000~3500
BN16EK-M5-L10
BN16EK-M5-L10
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
5
10
10
7.0
2.0
7.0
8
3.0
2
16.7{1.7}
3500~3900
BN16EK-M5-L15
BN16EK-M5-L15
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
5
15
10
7.0
2.0
7.0
8
3.0
2
16.7{1.7}
3500~3900
BN16EK-M5-L20
BN16EK-M5-L20
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
5
20
10
7.0
2.0
7.0
8
3.0
2
16.7{1.7}
3500~3900
BN16EK-M6-L15
BN16EK-M6-L15
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
6
15
13
7.0
2.0
9.5
11
4.0
3
39.2{4.0}
3800~4200
BN16EK-M6-L20
BN16EK-M6-L20
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
6
20
13
7.0
2.0
9.5
11
4.0
3
39.2{4.0}
3800~4200
BN16EK-M6-L25
BN16EK-M6-L25
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
6
25
13
7.0
2.0
9.5
11
4.0
3
39.2{4.0}
3800~4200
BN16EK-M8-L15
BN16EK-M8-L15
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
8
15
17
9.0
3.0
12.5
14
4.0
3
83.4{8.5}
3800~4200
BN16EK-M8-L20
BN16EK-M8-L20
BN16EK
Covered type
SUM24L
Electroless nickel platin...
Neodymium magnet
plate with nickel
brass(C3603BD)
80℃
8
20
17
9.0
3.0
12.5
14
4.0
3
83.4{8.5}
3800~4200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성