BR36A F - Positioning pin - bolt fixed type · ring groove type/cut type/flat machining type - large/small head flat head type
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/br36a_f.prj},{NB=BR36BK-D12-P5-L15-H7},{SC=BR36BK},{TYPE=Incision type},{SHAPE=circular type},{MQ=SKS3},{HARDNESS=Quenching hardness 58~61HRC},{ST=-},{D=12},{D1=12},{DT=-0.005/-0.014},{P=5.00},{P1=[5:16/0.01]},{L=15},{L1=[15:27/1]},{H=7.0},{H1=[7:20/0.1]},{G=0},{G1=0},{A=0},{SP=},{SP1='','-'},{DD=0.0},{C=2.0},{V1=8},{V2=8},{V3=7.5},{V4=3.5},{HH=1.2},{ASS=M6},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
SHAPE
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
D
ⁿ/ₐ
DT
Tolerance of D
[mm]
DD
d
[mm]
C
[mm]
V1
[mm]
V2
[mm]
V3
[mm]
V4
[mm]
HH
h
[mm]
ASS
Applicable stop screws
ⁿ/ₐ
W
(W)
[mm]
BR36AK-D6-P2-L3-H2
BR36AK-D6-P2-L3-H2
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
6
-0.004/-0.012
4.5
1.0
5
5
0.0
0.0
0.0
-
0.0
BR36AK-D8S-P3-L3-H3
BR36AK-D8S-P3-L3-H3
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
8S
-0.005/-0.014
6.5
1.0
3
6
0.0
0.0
0.0
-
0.0
BR36AK-D8-P3-L4-H3
BR36AK-D8-P3-L4-H3
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
8
-0.005/-0.014
6.5
1.5
6
6
0.0
0.0
0.0
-
0.0
BR36AK-D10S-P3-L4-H4
BR36AK-D10S-P3-L4-H4
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
10S
-0.005/-0.014
8.0
2.0
3
8
0.0
0.0
0.0
-
0.0
BR36AK-D10-P3-L5-H4
BR36AK-D10-P3-L5-H4
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
10
-0.005/-0.014
8.0
2.0
8
8
0.0
0.0
0.0
-
0.0
BR36AK-D12S-P5-L5-H4
BR36AK-D12S-P5-L5-H4
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
12S
-0.006/-0.017
10.0
2.0
4
8
0.0
0.0
0.0
-
0.0
BR36AK-D12-P5-L6-H4
BR36AK-D12-P5-L6-H4
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
12
-0.006/-0.017
10.0
2.0
8
8
0.0
0.0
0.0
-
0.0
BR36AK-D16S-P10-L7-H5
BR36AK-D16S-P10-L7-H5
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
16S
-0.006/-0.017
14.0
2.0
4
8
0.0
0.0
0.0
-
0.0
BR36AK-D16-P10-L8-H5
BR36AK-D16-P10-L8-H5
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
16
-0.006/-0.017
14.0
3.0
8
8
0.0
0.0
0.0
-
0.0
BR36AK-D20-P13-L10-H5
BR36AK-D20-P13-L10-H5
BR36AK
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
-
20
-0.007/-0.020
12.0
3.0
8
8
0.0
0.0
0.0
-
0.0
BR36AR-D6-P2-L3-H2
BR36AR-D6-P2-L3-H2
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
6
-0.004/-0.012
4.5
1.0
5
5
0.0
0.0
0.0
-
0.0
BR36AR-D8S-P3-L3-H3
BR36AR-D8S-P3-L3-H3
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
8S
-0.005/-0.014
6.5
1.0
3
6
0.0
0.0
0.0
-
0.0
BR36AR-D8-P3-L4-H3
BR36AR-D8-P3-L4-H3
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
8
-0.005/-0.014
6.5
1.5
6
6
0.0
0.0
0.0
-
0.0
BR36AR-D10S-P3-L4-H4
BR36AR-D10S-P3-L4-H4
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
10S
-0.005/-0.014
8.0
2.0
3
8
0.0
0.0
0.0
-
0.0
BR36AR-D10-P3-L5-H4
BR36AR-D10-P3-L5-H4
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
10
-0.005/-0.014
8.0
2.0
8
8
0.0
0.0
0.0
-
0.0
BR36AR-D12S-P5-L5-H4
BR36AR-D12S-P5-L5-H4
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
12S
-0.006/-0.017
10.0
2.0
4
8
0.0
0.0
0.0
-
0.0
BR36AR-D12-P5-L6-H4
BR36AR-D12-P5-L6-H4
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
12
-0.006/-0.017
10.0
2.0
8
8
0.0
0.0
0.0
-
0.0
BR36AR-D16S-P10-L7-H5
BR36AR-D16S-P10-L7-H5
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
16S
-0.006/-0.017
14.0
2.0
4
8
0.0
0.0
0.0
-
0.0
BR36AR-D16-P10-L8-H5
BR36AR-D16-P10-L8-H5
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
16
-0.006/-0.017
14.0
3.0
8
8
0.0
0.0
0.0
-
0.0
BR36AR-D20-P13-L10-H5
BR36AR-D20-P13-L10-H5
BR36AR
RING-GROOVED
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating, coat...
20
-0.007/-0.020
12.0
3.0
8
8
0.0
0.0
0.0
-
0.0
BR36DK-D6-P2-L3-H2
BR36DK-D6-P2-L3-H2
BR36DK
RING-GROOVED
Polygonal shape
SKS3
Quenching hardness 58~61H...
-
6
-0.004/-0.012
4.5
1.0
5
5
0.0
0.0
0.0
-
1.5
BR36DK-D8S-P3-L3-H3
BR36DK-D8S-P3-L3-H3
BR36DK
RING-GROOVED
Polygonal shape
SKS3
Quenching hardness 58~61H...
-
8S
-0.005/-0.014
6.5
1.0
3
6
0.0
0.0
0.0
-
1.8
BR36DK-D8-P3-L4-H3
BR36DK-D8-P3-L4-H3
BR36DK
RING-GROOVED
Polygonal shape
SKS3
Quenching hardness 58~61H...
-
8
-0.005/-0.014
6.5
1.5
6
6
0.0
0.0
0.0
-
1.8
BR36DK-D10S-P3-L4-H4
BR36DK-D10S-P3-L4-H4
BR36DK
RING-GROOVED
Polygonal shape
SKS3
Quenching hardness 58~61H...
-
10S
-0.005/-0.014
8.0
2.0
3
8
0.0
0.0
0.0
-
2.2
BR36DK-D10-P3-L5-H4
BR36DK-D10-P3-L5-H4
BR36DK
RING-GROOVED
Polygonal shape
SKS3
Quenching hardness 58~61H...
-
10
-0.005/-0.014
8.0
2.0
8
8
0.0
0.0
0.0
-
2.2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BR15A_B - Positioning pin - bolt fixed type - notch type - large head/small...
HEFA
14.06.2024
K1565 - Locking pin stainless steel
KIPP
13.06.2024
BC09G - Cantilever pin bolt installation internal thread step type
HEFA
14.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성