BH35C F - Positioning pin - shoulder type, bolt fixed type/stop screw type - for fixture use, cone angle R-type
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/bh35c_f.prj},{NB=BH35DG-D12-P7-H2-L15},{SC=BH35DG},{TYPE=Bolt fixed type},{SHAPE=Polygonal shape},{MQ=SCM435},{HARDNESS=Quenching hardness 33~38HRC, coating hardness 850HV~},{ST=Hard chrome plating with a thickness of 3-5μm},{D=12},{D1=12},{DT=0/-0.018},{P=7.00},{P1=[7:14/0.1]},{H=2.0},{L=15},{LL=[15:20/1]},{T=0.0},{T1=0},{M=M5},{MM=5},{DD=0},{S=15},{R=3.0},{V=8},{ASS=-},{KD=},{PK=},{KWC=},{RC=},{RCCC=0},{RTC=},{RTCCC=0.0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
SHAPE
shape
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
D
[mm]
DT
Tolerance of D
[mm]
M
ⁿ/ₐ
DD
d
[mm]
S
[mm]
R
[mm]
V
[mm]
W
(W)
[mm]
ASS
Applicable stop screws
ⁿ/ₐ
S1
PK machining dimensions
[mm]
BH35CE-D6-P3-H2-L10
BH35CE-D6-P3-H2-L10
BH35CE
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
-
6
0/-0.012
M3
0
9
1.0
5
1
-
0
BH35CE-D8-P3-H2-L12
BH35CE-D8-P3-H2-L12
BH35CE
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
-
8
0/-0.015
M4
0
11
1.5
6
1
-
0
BH35CE-D10-P4.5-H2-L15
BH35CE-D10-P4.5-H2-L15
BH35CE
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
-
10
0/-0.015
M5
0
13
2.0
8
2
-
0
BH35CE-D10T-P4.5-H2-L18
BH35CE-D10T-P4.5-H2-L18
BH35CE
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
-
10T
0/-0.015
M6
0
13
2.0
8
2
-
0
BH35CE-D12-P7-H2-L15
BH35CE-D12-P7-H2-L15
BH35CE
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
-
12
0/-0.018
M5
0
15
3.0
8
4
-
0
BH35CE-D16-P13-H2-L21
BH35CE-D16-P13-H2-L21
BH35CE
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
-
16
0/-0.018
M8
0
19
4.0
12
5
-
0
BH35CE-D20-P16-H2-L21
BH35CE-D20-P16-H2-L21
BH35CE
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
-
20
0/-0.021
M8
0
23
4.0
12
5
-
0
BH35CG-D6-P3-H2-L10
BH35CG-D6-P3-H2-L10
BH35CG
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
6
0/-0.012
M3
0
9
1.0
5
1
-
0
BH35CG-D8-P3-H2-L12
BH35CG-D8-P3-H2-L12
BH35CG
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
8
0/-0.015
M4
0
11
1.5
6
1
-
0
BH35CG-D10-P4.5-H2-L15
BH35CG-D10-P4.5-H2-L15
BH35CG
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
10
0/-0.015
M5
0
13
2.0
8
2
-
0
BH35CG-D10T-P4.5-H2-L18
BH35CG-D10T-P4.5-H2-L18
BH35CG
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
10T
0/-0.015
M6
0
13
2.0
8
2
-
0
BH35CG-D12-P7-H2-L15
BH35CG-D12-P7-H2-L15
BH35CG
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
12
0/-0.018
M5
0
15
3.0
8
4
-
0
BH35CG-D16-P13-H2-L21
BH35CG-D16-P13-H2-L21
BH35CG
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
16
0/-0.018
M8
0
19
4.0
12
5
-
0
BH35CG-D20-P16-H2-L21
BH35CG-D20-P16-H2-L21
BH35CG
Bolt fixed type
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
20
0/-0.021
M8
0
23
4.0
12
5
-
0
BH35CO-D6-P3-H2-L10
BH35CO-D6-P3-H2-L10
BH35CO
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
-
6
0/-0.012
M3
0
9
1.0
5
1
-
0
BH35CO-D8-P3-H2-L12
BH35CO-D8-P3-H2-L12
BH35CO
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
-
8
0/-0.015
M4
0
11
1.5
6
1
-
0
BH35CO-D10-P4.5-H2-L15
BH35CO-D10-P4.5-H2-L15
BH35CO
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
-
10
0/-0.015
M5
0
13
2.0
8
2
-
0
BH35CO-D10T-P4.5-H2-L18
BH35CO-D10T-P4.5-H2-L18
BH35CO
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
-
10T
0/-0.015
M6
0
13
2.0
8
2
-
0
BH35CO-D12-P7-H2-L15
BH35CO-D12-P7-H2-L15
BH35CO
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
-
12
0/-0.018
M5
0
15
3.0
8
4
-
0
BH35CO-D16-P13-H2-L21
BH35CO-D16-P13-H2-L21
BH35CO
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
-
16
0/-0.018
M8
0
19
4.0
12
5
-
0
BH35CO-D20-P16-H2-L21
BH35CO-D20-P16-H2-L21
BH35CO
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
-
20
0/-0.021
M8
0
23
4.0
12
5
-
0
BH35CP-D6-P3-H2-L10
BH35CP-D6-P3-H2-L10
BH35CP
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
6
0/-0.012
M3
0
9
1.0
5
1
-
0
BH35CP-D8-P3-H2-L12
BH35CP-D8-P3-H2-L12
BH35CP
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
8
0/-0.015
M4
0
11
1.5
6
1
-
0
BH35CP-D10-P4.5-H2-L15
BH35CP-D10-P4.5-H2-L15
BH35CP
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
10
0/-0.015
M5
0
13
2.0
8
2
-
0
BH35CP-D10T-P4.5-H2-L18
BH35CP-D10T-P4.5-H2-L18
BH35CP
Bolt fixed type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
10T
0/-0.015
M6
0
13
2.0
8
2
-
0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BND-130 - Locating Pins - Press Fit
Reid Supply
22.02.2022
FLNNA, FLNND, FTLNNA, FTLNND, FSLNNA, FSLNND, FCLNNA, FCLNND - Locating Pin...
Misumi
29.05.2023
APP-250 - Locating Pins - Press Fit
Reid Supply
22.02.2022
BND-130 - Locating Pins - Press Fit
Essentra Components
11.08.2014
ZE07YH_QH - Oil free bushing (flange integrated)
HEFA
14.06.2024
YKP01_31 - Taper Angle R Type Locating Pin For Fixture ¡¤ No Shoulder Nut F...
Yiheda 3D Electronic Gallery
20.06.2024
BJ27W - Locating pin big head spherical type external thread type
HEFA
14.06.2024
SSJ12A - Flat belt conveyor SV type Head drive (Belt wheel diameter30)
PRiCi FA
17.10.2023
BH04 - Locating pin for fixture front end cone head R-type shoulder stop sc...
HEFA
14.06.2024
DKFSA,SDKFSA,DKVSA,SDKVSA - Locating Pins - Shouldered - Tapered - Shoulder...
PRiCi FA
17.10.2023
BH36E_F - Positioning pin - shoulder less type · nut fixing type - for fixt...
HEFA
14.06.2024
AFHTZ,AFHTNZ - Oil-free bushing - bronze standard flange type
SRD-FA
03.04.2023
MCCG-TA/TB - Mounting accessory
MEDAN
11.01.2023
02020-01 - Locating pins ceramic similar to DIN 6321
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성