ZE21 - Aluminum plastic sliding bearing seat - closed type
HEFA
19-oil-free_bushing
Powered by
CAD모델 선택
{hefa/19-oil-free_bushing/ze21.prj},{NB=ZE21BW-d50},{SC=ZE21BW},{LX=Closed type · standard type},{GDZCZ=alufer},{HDMCZ=engineering plastic},{GDZST=anodic oxidation},{SYWD=-50℃~90℃},{DD=50},{DDT=+0.130/+0.040},{HH=52},{D=61},{W=122},{H=102.0},{G=80.0},{A=24},{J=100},{E=11.0},{S1=M10 depth 12},{S2=Φ8.7},{K=110},{L=80},{DZH=9000},{JZH=18000},{ZL=1871},{INFOTEXT=website},{F=22},{F1=89.0},{K1=28.6},{K2=20.6},{M=10},{Y=8.7}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
LX
type
ⁿ/ₐ
GDZCZ
Fixed seat material
ⁿ/ₐ
HDMCZ
Sliding film material
ⁿ/ₐ
GDZST
Surface treatment of fixed seat
ⁿ/ₐ
SYWD
Service temperature
ⁿ/ₐ
DD
d
[mm]
DDT
DD Tolerance
[mm]
HH
h
[mm]
D
[mm]
W
[mm]
H
[mm]
G
[mm]
A
[mm]
J
[mm]
E
[mm]
S1
[mm]
S2
[mm]
K
[mm]
L
[mm]
DZH
live load
[N]
JZH
Static load
[N]
ZL
weight
[g]
ZE21BW-d12
ZE21BW-d12
ZE21BW
Closed type · standard ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
12
+0.088/+0.030
15
22
44
30.0
24.0
8
33
5.5
M5 depth 12
Φ4.3
39
26
960
6720
79
ZE21BW-d16
ZE21BW-d16
ZE21BW
Closed type · standard ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
16
+0.088/+0.030
19
25
50
38.5
32.5
9
36
7.0
M5 depth 12
Φ4.3
44
34
1440
10080
125
ZE21BW-d20
ZE21BW-d20
ZE21BW
Closed type · standard ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
20
+0.091/+0.030
21
27
54
41.0
35.0
11
40
7.0
M6 depth 12
Φ5.2
53
40
2250
15750
159
ZE21BW-d25
ZE21BW-d25
ZE21BW
Closed type · standard ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
25
+0.091/+0.030
26
38
76
51.5
41.0
12
54
11.0
M8 depth 12
Φ7
67
50
3625
25375
343
ZE21BW-d30
ZE21BW-d30
ZE21BW
Closed type · standard ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
30
+0.110/+0.040
30
39
78
59.5
49.0
15
58
10.0
M8 depth 12
Φ7
76
58
5100
35700
450
ZE21BW-d40
ZE21BW-d40
ZE21BW
Closed type · standard ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
40
+0.115/+0.040
40
51
102
78.0
62.0
20
80
11.0
M10 depth 12
Φ8.7
90
60
8000
16000
1021
ZE21BW-d50
ZE21BW-d50
ZE21BW
Closed type · standard ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
50
+0.130/+0.040
52
61
122
102.0
80.0
24
100
11.0
M10 depth 12
Φ8.7
110
80
9000
18000
1871
ZE21CW-d12
ZE21CW-d12
ZE21CW
Closed type · extended ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
12
+0.088/+0.030
15
22
44
30.0
24.0
8
33
5.5
M5 depth 12
Φ4.3
77
64
1920
13440
210
ZE21CW-d16
ZE21CW-d16
ZE21CW
Closed type · extended ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
16
+0.088/+0.030
19
25
50
38.5
32.5
9
36
7.0
M5 depth 12
Φ4.3
89
79
2880
20160
250
ZE21CW-d20
ZE21CW-d20
ZE21CW
Closed type · extended ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
20
+0.091/+0.030
21
27
54
41.0
35.0
11
40
7.0
M6 depth 12
Φ5.2
106
90
4500
31500
318
ZE21CW-d25
ZE21CW-d25
ZE21CW
Closed type · extended ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
25
+0.091/+0.030
26
38
76
51.5
41.0
12
54
11.0
M8 depth 12
Φ7
136
119
7250
50750
686
ZE21CW-d30
ZE21CW-d30
ZE21CW
Closed type · extended ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
30
+0.110/+0.040
30
39
78
59.5
49.0
15
58
10.0
M8 depth 12
Φ7
154
132
10200
71400
905
ZE21CW-d40
ZE21CW-d40
ZE21CW
Closed type · extended ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
40
+0.115/+0.040
40
51
102
78.0
62.0
20
80
11.0
M10 depth 12
Φ8.7
180
150
16000
112000
2041
ZE21CW-d50
ZE21CW-d50
ZE21CW
Closed type · extended ty...
alufer
engineering plastic
anodic oxidation
-50℃~90℃
50
+0.130/+0.040
52
61
122
102.0
80.0
24
100
11.0
M10 depth 12
Φ8.7
230
200
18000
175000
5215
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성