CA51 - Cast iron embedded type-Cast iron tension type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca51.prj},{NB=CA51GT-D50},{SC=CA51GT},{TYPE=Cast iron embedded type},{BSM=Grey cast iron},{BM=GCr15},{D=50},{D1=165},{D2=110},{E=97.6},{PCD=138},{T=14},{C=42.6},{C1=28.0},{C2=10},{J=12},{H1=0},{H2=0},{H3=0},{H4=0},{L=0},{L1=0},{W1=0},{W2=0},{L2=0},{DD=16},{B=51.6},{B1=19.0},{CR=35.5},{COR=23.2},{M1=M10x1.25},{M11=10},{TT=23.5},{ALC=3.55},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
BSM
Bearing seat material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
PCD
P.C.D.
[mm]
T
t
[mm]
C
[mm]
C1
[mm]
C2
[mm]
J
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
L1
[mm]
W1
[mm]
W2
[mm]
L2
[mm]
DD
d
[mm]
B
[mm]
B1
[mm]
CR
cr
ⁿ/ₐ
COR
cor
ⁿ/ₐ
M1
[mm]
TT
Tightening torque
[N·m]
ALC
Axial load capacity
[KN]
CA51GT-D12
CA51GT-D12
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
12
100
62
55.1
78
6
28.3
20.5
10
5
0
0
0
0
0
0
0
0
0
12
31.0
12.7
12.8
6.6
M6x1
3.9
0.64
CA51GT-D15
CA51GT-D15
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
15
100
62
55.1
78
6
28.3
20.5
10
5
0
0
0
0
0
0
0
0
0
12
31.0
12.7
12.8
6.6
M6x1
3.9
0.64
CA51GT-D17
CA51GT-D17
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
17
100
62
55.1
78
6
28.3
20.5
10
5
0
0
0
0
0
0
0
0
0
12
31.0
12.7
12.8
6.6
M6x1
3.9
0.64
CA51GT-D20
CA51GT-D20
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
20
100
62
55.1
78
6
28.3
20.5
10
5
0
0
0
0
0
0
0
0
0
12
31.0
12.7
12.8
6.6
M6x1
4.9
1.28
CA51GT-D25
CA51GT-D25
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
25
115
70
63.6
90
7
29.7
21.0
10
6
0
0
0
0
0
0
0
0
0
12
34.0
14.3
14.0
7.9
M6x1
4.9
1.40
CA51GT-D30
CA51GT-D30
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
30
125
80
70.7
100
8
32.2
23.0
10
8
0
0
0
0
0
0
0
0
0
12
38.1
15.9
19.6
11.3
M6x1
4.9
1.96
CA51GT-D35
CA51GT-D35
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
35
135
90
77.8
110
9
36.4
26.0
11
8
0
0
0
0
0
0
0
0
0
14
42.9
17.5
25.9
15.4
M8x1
11.8
2.59
CA51GT-D40
CA51GT-D40
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
40
145
100
84.8
120
9
41.2
26.0
11
10
0
0
0
0
0
0
0
0
0
14
49.2
19.0
29.3
17.9
M8x1
11.8
2.93
CA51GT-D45
CA51GT-D45
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
45
160
105
93.3
132
10
40.2
26.0
10
12
0
0
0
0
0
0
0
0
0
16
49.2
19.0
33.0
20.5
M8x1
11.8
3.30
CA51GT-D50
CA51GT-D50
CA51GT
Cast iron embedded type
Grey cast iron
GCr15
50
165
110
97.6
138
14
42.6
28.0
10
12
0
0
0
0
0
0
0
0
0
16
51.6
19.0
35.5
23.2
M10x1.25
23.5
3.55
CA51HT-D12
CA51HT-D12
CA51HT
Cast iron tension type
Grey cast iron
GCr15
12
0
0
0.0
0
0
32.0
21.0
12
0
89
76
51
32
94
61
16
10
51
19
31.0
12.7
12.8
6.6
M6x1
3.9
0.64
CA51HT-D15
CA51HT-D15
CA51HT
Cast iron tension type
Grey cast iron
GCr15
15
0
0
0.0
0
0
32.0
21.0
12
0
89
76
51
32
94
61
16
10
51
19
31.0
12.7
12.8
6.6
M6x1
3.9
0.64
CA51HT-D17
CA51HT-D17
CA51HT
Cast iron tension type
Grey cast iron
GCr15
17
0
0
0.0
0
0
32.0
21.0
12
0
89
76
51
32
94
61
16
10
51
19
31.0
12.7
12.8
6.6
M6x1
3.9
0.64
CA51HT-D20
CA51HT-D20
CA51HT
Cast iron tension type
Grey cast iron
GCr15
20
0
0
0.0
0
0
32.0
21.0
12
0
89
76
51
32
94
61
16
10
51
19
31.0
12.7
12.8
6.6
M6x1
4.9
1.28
CA51HT-D25
CA51HT-D25
CA51HT
Cast iron tension type
Grey cast iron
GCr15
25
0
0
0.0
0
0
32.0
24.0
12
0
89
76
51
32
97
62
16
10
51
19
34.0
14.3
14.0
7.9
M6x1
4.9
1.40
CA51HT-D30
CA51HT-D30
CA51HT
Cast iron tension type
Grey cast iron
GCr15
30
0
0
0.0
0
0
37.0
28.0
12
0
102
89
56
37
113
70
16
10
57
22
38.1
15.9
19.6
11.3
M6x1
4.9
1.96
CA51HT-D35
CA51HT-D35
CA51HT
Cast iron tension type
Grey cast iron
GCr15
35
0
0
0.0
0
0
37.0
30.0
12
0
102
89
64
37
129
78
16
13
64
22
42.9
17.5
25.9
15.4
M8x1
11.8
2.59
CA51HT-D40
CA51HT-D40
CA51HT
Cast iron tension type
Grey cast iron
GCr15
40
0
0
0.0
0
0
49.0
33.0
16
0
114
102
83
49
144
88
19
16
83
29
49.2
19.0
29.3
17.9
M8x1
11.8
2.93
CA51HT-D45
CA51HT-D45
CA51HT
Cast iron tension type
Grey cast iron
GCr15
45
0
0
0.0
0
0
49.0
35.0
16
0
117
102
83
49
144
87
19
16
83
29
49.2
19.0
33.0
20.5
M8x1
11.8
3.30
CA51HT-D50
CA51HT-D50
CA51HT
Cast iron tension type
Grey cast iron
GCr15
50
0
0
0.0
0
0
49.0
37.0
16
0
117
102
83
49
149
90
19
16
86
29
51.6
19.0
35.5
23.2
M10x1.25
23.5
3.55
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성