536-00 - Concentric tapers (R reduced socket / RU reduced spigot end) - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD모델 선택
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/536_00.prj},{NB=5361501250 536-00 DN150 - DN125 - PN16 (400)},{IN=5361501250},{DN1=150},{DN2=125},{D1X=170},{D=144},{E=115},{PN=16},{H=191},{H1=200},{L=346},{L1=236},{SE=109},{B=191},{B1=196},{BG=0},{W=13.50},{VER=1},{VERS=2},{BXX=106.45},{H1X=189.000},{HXX=50.000},{XX=9},{B1X=85.045},{B2X=73.840},{A1X=188},{DC=DE},{DN=150/80},{TYP=R},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{LOD=400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
IN
Item Number
ⁿ/ₐ
DN1
Nominal Diameter
[mm]
DN2
Nominal Diameter
[mm]
TYP
Version
ⁿ/ₐ
D
[mm]
E
[mm]
PN
Max. operating pressure
[bar]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
B
[mm]
B1
[mm]
BG
ⁿ/ₐ
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5360801250
5360801250
80
125
RU
144
115
16
115
200
360
278
115
196
0
10.15
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5361000800
5361000800
100
80
R
98
105
16
133
153
310
205
133
151
0
7.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5361001250
5361001250
100
125
RU
144
115
16
133
200
325
221
133
196
0
10.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5361001500
5361001500
100
150
RU
170
115
16
133
212
395
292
133
212
0
12.90
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5361250800
5361250800
125
80
R
98
105
16
164
153
370
259
164
151
0
9.35
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5361251000
5361251000
125
100
R
118
105
16
164
174
340
232
164
172
0
10.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5361500800
5361500800
150
80
R
98
105
16
191
153
420
310
191
151
0
11.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5361501000
5361501000
150
100
R
118
105
16
191
174
395
280
191
172
0
12.90
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5361501250
5361501250
150
125
R
144
115
16
191
200
346
236
191
196
0
13.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5362001000
5362001000
200
100
R
118
105
16
244
174
500
384
244
172
0
18.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5362001250
5362001250
200
125
R
144
115
16
244
200
452
336
244
196
0
20.40
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5362001500
5362001500
200
150
R
170
115
16
244
212
410
289
244
212
0
18.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5362002500
5362002500
200
250
RU
274
165
16
244
326
460
345
244
326
374
33.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5362501500
5362501500
250
150
R
170
115
16
298
212
432
230
298
212
0
24.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5362502000
5362502000
250
200
R
222
125
16
298
272
476
306
298
272
363
30.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5363001000
5363001000
300
100
R
118
105
16
351
174
449
250
351
172
353
29.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5363001500
5363001500
300
150
R
170
115
16
351
212
480
280
351
212
373
34.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5363002000
5363002000
300
200
R
222
125
16
351
272
624
425
351
272
403
45.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5363002500
5363002500
300
250
R
274
165
16
351
326
526
327
351
326
424
45.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성