Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
Clique aqui para abrir o conteúdo da página em uma nova guia.
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Desenhos CAD
Logar
Registrar
Senha perdida?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
Todos os catálogos
Geometric Search
Sketch Search
Variable Search
Catálogos certificados
Por categorias
Por países
Por padrões
Idiomas disponíveis para o catálogo:
Deutsch
English
English (United States)
har-flex str m 1.75mm 16pos PL1
HARTING
PCB connectors
har-flex®
Male connectors Reflow soldering termination (SMT)
Powered by
Seleção de modelos em CAD
{harting_qs/9/50/199/11747.prj},{NB=15110162601333},{MANUID=15110162601333},{AAP662=2},{AAT080=16},{AAZ327=1.27},{AAZ328=1.270},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/2f/df/1511xxx2601.tif__web.png},{DESCSHORT=Connectors, Male connector, Reflow soldering termination (SMT), Contacts: 16, Straight},{DESCLONG=Connectors, Male connector, Reflow soldering termination (SMT), Contacts: 16, Straight, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Performance level: 1, Liquid crystal polymer (LCP)},{MANUTYPEDESC=har-flex str m 1.75mm 16pos PL1},{SUPPLIERALTNO=15 11 016 2601 333},{MANUNAME=HARTING},{DELTIME=56},{AAC194=Sample}
Definições do filtro
Aplicar filtro
Remover o filtro
Cancelar
1
LINA
Lista de peças
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
HARTING 15110162601333
15110162601333
Connectors, Male connecto...
Connectors, Male connecto...
har-flex str m 1.75mm 16p...
15 11 016 2601 333
HARTING
56
Sample
Noble metal over Ni, Mati...
Other copper alloys
2
16
Connectors, Male connecto...
har-flex str m 1.75mm 16p...
1.27
1.270
Reflow soldering terminat...
Standard
-55
125
Noble metal over Ni, Mati...
0
V0
Liquid crystal polymer
1
1
85366990
CN
Other
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF