InduCom 9p S40°-entry kn-screw M3
HARTING
Interface connectors
D-Sub Subminiature D connectors
Hoods/Housings
Powered by
CAD모델 선택
{harting_qs/1/17/155/18568.prj},{NB=61030013013},{MANUID=61030013013},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/e2/e3/866103001x015.tif__web.png},{DESCSHORT=Shell housing, With internal earth, Size: D-Sub 1, Knurled screw, Thread M3, 40° side entry, 1x, Material (hood/housing): Zinc die-cast},{DESCLONG=Shell housing, With internal earth, Size: D-Sub 1, Knurled screw, Thread M3, 40° side entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30},{MANUTYPEDESC=InduCom 9p S40°-entry kn-screw M3},{SUPPLIERALTNO=61 03 001 3013},{MANUNAME=HARTING},{DELTIME=42},{AAB373=Screw},{AAM327=Yes},{AAO742=D-Sub InduCom},{AAW338=InduCom 9p S40°-entry kn-screw M3},{BAB664=Zink print cast}
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
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAM327
two piece
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAG641
splitable
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 61030013013
61030013013
Shell housing, With inter...
Shell housing, With inter...
InduCom 9p S40°-entry kn-...
61 03 001 3013
HARTING
42
Screw
Yes
D-Sub InduCom
InduCom 9p S40°-entry kn-...
Zink print cast
Yes
10
1
85389099
CN
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성