카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23390.4 - Eccentric Quick Clamps with female thread, adjustable
Halder
Standard Parts
Clamping Elements
EH 23390. Eccentric Quick Clamps, with female thread
with female thread, adjustable
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_2339_1/eh_2339_1_4/eh_2339_1_4_asmtab.prj},{NB=EH 23390.0102 Exzenterschnellspanner},{BESTNR=23390.0102},{BESTNR1=2339.102},{MAT=Stahl},{AUS=mit Innengewinde},{L=82},{D1=M8},{NDM=8.000},{D3=20},{D4=25},{D5=22.5},{H2=19.5},{H3=2.5},{B=20},{S=1.00},{T1=15},{T2=3.7},{G=130},{PPATH=eh_2339_1_4_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
L
[mm]
D1
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
H2
max.
[mm]
H3
Regulatingrange
[mm]
B
[mm]
S
Stroke at 90? lever position
[mm]
T1
[mm]
T2
min. in clamping position
[mm]
G
Weight
[g]
23390.0103 Eccentric Quic...
23390.0103
Steel
with female thread
63
M5
16
19
16.4
1.5
16
0.75
13
3.0
65
23390.0101 Eccentric Quic...
23390.0101
Steel
with female thread
63
M6
16
19
16.4
1.5
16
0.75
13
3.0
64
23390.0102 Eccentric Quic...
23390.0102
Steel
with female thread
82
M8
20
25
19.5
2.5
20
1.00
15
3.7
130
23390.0303 Eccentric Quic...
23390.0303
Stainless steel
with female thread
63
M5
16
19
16.4
1.5
16
0.75
13
3.0
65
23390.0301 Eccentric Quic...
23390.0301
Stainless steel
with female thread
63
M6
16
19
16.4
1.5
16
0.75
13
3.0
64
23390.0302 Eccentric Quic...
23390.0302
Stainless steel
with female thread
82
M8
20
25
19.5
2.5
20
1.00
15
3.7
130
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성