카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22370. - Ball Lock Pins self-locking, with combination handle
Halder
Standard Parts
Machine and Fixture Elements
EH 22370. / 22380. Ball Lock Pins self-locking, with combination handle
EH 22370. Single-Acting Ball Lock Pins, self-locking
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_2237_2238_kugelsperrbolzen_selbstsichernd/eh_2237_kugelsperrbolzen_selbstsichernd/eh_2237_152.prj},{NB=22370.0418 Kugelsperrbolzen selbstsichernd, mit Kombigriff},{BESTNR=22370.0418},{BESTNR1=0},{AUS=grau},{MAT=Rostfreier Stahl 1.4305},{FARBE=2.000},{D1=25},{L1=140},{D2=30.8},{D3=57.1},{D4=33.8},{L2=22.0},{L3=50.7},{L4=21.5},{H11=25},{SG=244},{G=571},{VERS=4.000},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting},{RX=0.592},{GX=0.576},{BX=0.573},{R2X=0.592},{G2X=0.576},{B2X=0.573}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H11
location hole H11
ⁿ/ₐ
SG
shearing resistance, double, min.
[kN]
G
weight
[g]
22370.0152 Ball Lock Pin...
22370.0152
orange
Stainless steel 1.4305
5
10
5.5
33.2
14.5
6.0
26.7
10.8
5
14
15
22370.0153 Ball Lock Pin...
22370.0153
orange
Stainless steel 1.4305
5
15
5.5
33.2
14.5
6.0
26.7
10.8
5
14
15
22370.0154 Ball Lock Pin...
22370.0154
orange
Stainless steel 1.4305
5
20
5.5
33.2
14.5
6.0
26.7
10.8
5
14
16
22370.0155 Ball Lock Pin...
22370.0155
orange
Stainless steel 1.4305
5
25
5.5
33.2
14.5
6.0
26.7
10.8
5
14
17
22370.0156 Ball Lock Pin...
22370.0156
orange
Stainless steel 1.4305
5
30
5.5
33.2
14.5
6.0
26.7
10.8
5
14
18
22370.0145 Ball Lock Pin...
22370.0145
orange
Stainless steel 1.4305
5
35
5.5
33.2
14.5
6.0
26.7
10.8
5
14
19
22370.0146 Ball Lock Pin...
22370.0146
orange
Stainless steel 1.4305
5
40
5.5
33.2
14.5
6.0
26.7
10.8
5
14
20
22370.0147 Ball Lock Pin...
22370.0147
orange
Stainless steel 1.4305
5
45
5.5
33.2
14.5
6.0
26.7
10.8
5
14
21
22370.0148 Ball Lock Pin...
22370.0148
orange
Stainless steel 1.4305
5
50
5.5
33.2
14.5
6.0
26.7
10.8
5
14
23
22370.0149 Ball Lock Pin...
22370.0149
orange
Stainless steel 1.4305
5
60
5.5
33.2
14.5
6.0
26.7
10.8
5
14
24
22370.0150 Ball Lock Pin...
22370.0150
orange
Stainless steel 1.4305
5
70
5.5
33.2
14.5
6.0
26.7
10.8
5
14
18
22370.0151 Ball Lock Pin...
22370.0151
orange
Stainless steel 1.4305
5
80
5.5
33.2
14.5
6.0
26.7
10.8
5
14
19
22370.0162 Ball Lock Pin...
22370.0162
orange
Stainless steel 1.4305
6
10
7.0
33.2
14.5
7.0
26.7
10.8
6
21
16
22370.0163 Ball Lock Pin...
22370.0163
orange
Stainless steel 1.4305
6
15
7.0
33.2
14.5
7.0
26.7
10.8
6
21
17
22370.0164 Ball Lock Pin...
22370.0164
orange
Stainless steel 1.4305
6
20
7.0
33.2
14.5
7.0
26.7
10.8
6
21
18
22370.0165 Ball Lock Pin...
22370.0165
orange
Stainless steel 1.4305
6
25
7.0
33.2
14.5
7.0
26.7
10.8
6
21
19
22370.0166 Ball Lock Pin...
22370.0166
orange
Stainless steel 1.4305
6
30
7.0
33.2
14.5
7.0
26.7
10.8
6
21
20
22370.0167 Ball Lock Pin...
22370.0167
orange
Stainless steel 1.4305
6
35
7.0
33.2
14.5
7.0
26.7
10.8
6
21
21
22370.0168 Ball Lock Pin...
22370.0168
orange
Stainless steel 1.4305
6
40
7.0
33.2
14.5
7.0
26.7
10.8
6
21
22
22370.0169 Ball Lock Pin...
22370.0169
orange
Stainless steel 1.4305
6
45
7.0
33.2
14.5
7.0
26.7
10.8
6
21
23
22370.0170 Ball Lock Pin...
22370.0170
orange
Stainless steel 1.4305
6
50
7.0
33.2
14.5
7.0
26.7
10.8
6
21
24
22370.0157 Ball Lock Pin...
22370.0157
orange
Stainless steel 1.4305
6
60
7.0
33.2
14.5
7.0
26.7
10.8
6
21
26
22370.0158 Ball Lock Pin...
22370.0158
orange
Stainless steel 1.4305
6
70
7.0
33.2
14.5
7.0
26.7
10.8
6
21
28
22370.0159 Ball Lock Pin...
22370.0159
orange
Stainless steel 1.4305
6
80
7.0
33.2
14.5
7.0
26.7
10.8
6
21
30
22370.0172 Ball Lock Pin...
22370.0172
orange
Stainless steel 1.4305
8
10
9.6
39.2
18.4
8.2
33.3
13.4
8
38
38
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성