5521 - DIN1897 S-SPIRALBOHRER
Gühring
Bohren
Bohren ins Volle
Spiralbohrer mit Zylinderschaft
Powered by
CAD모델 선택
{guehring/catalog_drilling/catalog_drilling_into_full/catalog_straight_shank_drill/catalog_5521.prj},{NB=5521 5.700},{J21=5521 5.700},{A11=5.700},{C12=1},{B3=33},{B4=20},{B5=66},{B6=28},{B71=64.600},{C3=5.700},{D1=2},{D7=0.011},{E1=130},{B7=1.400},{C4=38},{D3=27},{H22=0},{BLD=1},{ID12000=9055210057000},{ID12100=0},{C14=0},{C15=5},{C2=57},{C33=-0.085},{D4=33.500},{G31=0},{G5=0},{H21=0},{J7=0},{C32=-0.010},{F8=MIN},{J23=S-SPIRALBOHRER},{J22=PM HSS-E SL-S-BOH GT500 DIN1897R GT8},{J3=GG},{H3=HSS-E-PM},{J1=DIN1897},{J8=BVB},{C11=ZYL},{C31=f11},{NSM=DIN4000-81},{F1=R},{H11=HSS-E-PM},{H5=TIN},{D2=R},{J6=},{J61=},{DATE=2019-05-27},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9055210057000.dxf},{ID10003=9055210057000.stp},{ID10004=9055210057000_prop.xml},{ID10005=A_9055210057000.xml}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
J21
Identifizierende Bestellnummer
ⁿ/ₐ
J23
Produktbeschreibung
ⁿ/ₐ
J22
Produktbezeichnung
ⁿ/ₐ
J3
Firmenkennung
ⁿ/ₐ
H3
Schneidstoff, Herstellerbezeichnung
ⁿ/ₐ
J1
Normnummer
ⁿ/ₐ
J8
Bearbeitungsverfahren
ⁿ/ₐ
A11
Schneidendurchmesser min.
ⁿ/ₐ
C11
Aufnahmetyp, maschinenseitig
ⁿ/ₐ
C12
Aufnahmeform, maschinenseitig
ⁿ/ₐ
B3
Kraglänge
[mm]
B4
Nutzlänge
[mm]
B5
Gesamtlänge
[mm]
B6
Spannutenlänge
[mm]
B71
Funktionslänge
[mm]
C3
Aufnahmedurchmesser, maschinenseitig
[mm]
C31
Aufnahmedurchmesser, maschinenseitig, ISO-Toleranzklasse
ⁿ/ₐ
D1
Anzahl Schneiden
ⁿ/ₐ
D7
Masse (Gewicht)
[kg]
NSM
Normnummer Sachmerkmal
ⁿ/ₐ
E1
Winkel (Spitzen-, Senkwinkel)
[Grad]
F1
Schneidrichtung
ⁿ/ₐ
H11
Normbezeichnung Schneidstoff, Hauptanwendung
ⁿ/ₐ
H5
Beschichtung
ⁿ/ₐ
B7
Abstand Schneidecke zu Schneidenspitze
[mm]
C4
Schaftlänge
[mm]
D2
Drallrichtung
ⁿ/ₐ
D3
Drallwinkel
[Grad]
H22
Kühlschmierstoffaustritt
ⁿ/ₐ
BLD
Bildkennung
ⁿ/ₐ
J6
Trennstellencodierung, maschinenseitig
ⁿ/ₐ
J61
Trennstellencodierung, maschinenseitig ISO 13399
ⁿ/ₐ
5521 1.000
5521 1.000
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.000
ZYL
1
11
4
26
6
25.700
1.000
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.300
20
R
23
0
1
5521 1.100
5521 1.100
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.100
ZYL
1
12
5
28
7
27.700
1.100
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.300
21
R
23
0
1
5521 1.200
5521 1.200
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.200
ZYL
1
13
6
30
8
29.700
1.200
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.300
22
R
24
0
1
5521 1.300
5521 1.300
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
PM52
DIN1897
BVB
1.300
ZYL
1
13
6
30
8
29.600
1.300
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.400
22
R
24
0
1
5521 1.400
5521 1.400
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.400
ZYL
1
14
7
32
9
31.600
1.400
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.400
23
R
24
0
1
5521 1.500
5521 1.500
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.500
ZYL
1
14
7
32
9
31.600
1.500
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.400
23
R
24
0
1
5521 1.590
5521 1.590
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.590
ZYL
1
15
7
34
10
33.600
1.590
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.400
24
R
24
0
1
5521 1.600
5521 1.600
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.600
ZYL
1
15
7
34
10
33.600
1.600
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.400
24
R
24
0
1
5521 1.700
5521 1.700
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.700
ZYL
1
15
7
34
10
33.600
1.700
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.400
24
R
24
0
1
5521 1.800
5521 1.800
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.800
ZYL
1
16
8
36
11
35.500
1.800
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.500
25
R
24
0
1
5521 1.900
5521 1.900
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.900
ZYL
1
16
8
36
11
35.500
1.900
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.500
25
R
24
0
1
5521 1.980
5521 1.980
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
1.980
ZYL
1
17
9
38
12
37.500
1.980
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.500
26
R
25
0
1
5521 2.000
5521 2.000
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.000
ZYL
1
17
9
38
12
37.500
2.000
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.500
26
R
25
0
1
5521 2.100
5521 2.100
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.100
ZYL
1
17
9
38
12
37.500
2.100
f11
2
0.002
DIN4000-81
130
R
HSS-E-PM
TIN
0.500
26
R
25
0
1
5521 2.200
5521 2.200
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.200
ZYL
1
18
10
40
13
39.400
2.200
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.600
27
R
25
0
1
5521 2.300
5521 2.300
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.300
ZYL
1
18
9
40
13
39.400
2.300
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.600
27
R
25
0
1
5521 2.380
5521 2.380
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
PM52
DIN1897
BVB
2.380
ZYL
1
19
10
43
14
42.400
2.380
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.600
29
R
25
0
1
5521 2.400
5521 2.400
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.400
ZYL
1
19
10
43
14
42.400
2.400
f11
2
0.002
DIN4000-81
130
R
HSS-E-PM
TIN
0.600
29
R
25
0
1
5521 2.500
5521 2.500
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.500
ZYL
1
19
10
43
14
42.400
2.500
f11
2
0.001
DIN4000-81
130
R
HSS-E-PM
TIN
0.600
29
R
25
0
1
5521 2.600
5521 2.600
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.600
ZYL
1
19
10
43
14
42.300
2.600
f11
2
0.003
DIN4000-81
130
R
HSS-E-PM
TIN
0.700
29
R
25
0
1
5521 2.700
5521 2.700
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.700
ZYL
1
21
12
46
16
45.300
2.700
f11
2
0.002
DIN4000-81
130
R
HSS-E-PM
TIN
0.700
30
R
25
0
1
5521 2.780
5521 2.780
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.780
ZYL
1
21
12
46
16
45.300
2.780
f11
2
0.003
DIN4000-81
130
R
HSS-E-PM
TIN
0.700
30
R
25
0
1
5521 2.800
5521 2.800
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.800
ZYL
1
21
12
46
16
45.300
2.800
f11
2
0.003
DIN4000-81
130
R
HSS-E-PM
TIN
0.700
30
R
25
0
1
5521 2.900
5521 2.900
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
2.900
ZYL
1
21
11
46
16
45.300
2.900
f11
2
0.002
DIN4000-81
130
R
HSS-E-PM
TIN
0.700
30
R
25
0
1
5521 3.000
5521 3.000
S-SPIRALBOHRER
PM HSS-E SL-S-BOH GT500 D...
GG
HSS-E-PM
DIN1897
BVB
3.000
ZYL
1
21
11
46
16
45.300
3.000
f11
2
0.002
DIN4000-81
130
R
HSS-E-PM
TIN
0.700
30
R
25
0
1
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성