Gems Sensors ELS-1150 - Gems Sensors ELS-1150
Gems Sensors
Powered by
CAD모델 선택
{gemssensors/els_1150_asmtab.prj},{NB=205487},{PN1=ELS-1150},{PN=205487},{MAT=Stainless Steel Housing},{M=1/2\" NPT Mounting},{PCCS=Dry},{IP=5 VDC},{OLS=n/a},{HPA=204797},{ORI=N/A},{PPATH=els_1150_asmtpl.prj},{PRAH=3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
PN
Part Number
ⁿ/ₐ
MAT
Materials
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
PCCS
Actuation Condition
ⁿ/ₐ
IP
Input Power
ⁿ/ₐ
OLS
Output
ⁿ/ₐ
194469
194469
Nickel-Plated Steel Housi...
1/2" NPT Mounting
Wet
5 VDC
n/a
194470
194470
Nickel-Plated Steel Housi...
1/2" NPT Mounting
Dry
5 VDC
n/a
194471
194471
Nickel-Plated Steel Housi...
1/2" NPT Mounting
Wet
12 VDC
n/a
194472
194472
Nickel-Plated Steel Housi...
1/2" NPT Mounting
Dry
12 VDC
n/a
195201
195201
Nickel-Plated Steel Housi...
3/4"-16 Straight Thread
Wet
5 VDC
n/a
195202
195202
Nickel-Plated Steel Housi...
3/4"-16 Straight Thread
Dry
5 VDC
n/a
195203
195203
Nickel-Plated Steel Housi...
3/4"-16 Straight Thread
Wet
12 VDC
n/a
195204
195204
Nickel-Plated Steel Housi...
3/4"-16 Straight Thread
Dry
12 VDC
n/a
205486
205486
Stainless Steel Housing
1/2" NPT Mounting
Wet
5 VDC
n/a
205487
205487
Stainless Steel Housing
1/2" NPT Mounting
Dry
5 VDC
n/a
205490
205490
Stainless Steel Housing
1/2" NPT Mounting
Wet
12 VDC
n/a
205495
205495
Stainless Steel Housing
1/2" NPT Mounting
Dry
12 VDC
n/a
227201
227201
Nickel-Plated Steel Housi...
1/2" NPT Mounting
n/a
5-28 VDC
Sink
227202
227202
Nickel-Plated Steel Housi...
1/2" NPT Mounting
n/a
5-28 VDC
Sink
227203
227203
Nickel-Plated Steel Housi...
1/2" NPT Mounting
n/a
5-28 VDC
Sourcing
227204
227204
Nickel-Plated Steel Housi...
1/2" NPT Mounting
n/a
5-28 VDC
Sourcing
227257
227257
Stainless Steel Housing
1/2" NPT Mounting
n/a
5-28 VDC
Sink
227256
227256
Stainless Steel Housing
1/2" NPT Mounting
n/a
5-28 VDC
Sink
227255
227255
Stainless Steel Housing
1/2" NPT Mounting
n/a
5-28 VDC
Sourcing
227254
227254
Stainless Steel Housing
1/2" NPT Mounting
n/a
5-28 VDC
Sourcing
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성