카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 480.7 - Stainless Steel-Hose adapters
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Mounting Clamps (Aluminum)
GN 480.7 Hose Adapters, Stainless Steel
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_7/klemmhalter_aluminium/gn480_7/gn480_7.prj},{NB=Edelstahl-Schlauchadapter GN 480.7-D15-G1/8-10},{PARTNUMBER=GN 480.7-D15-G1/8-10},{NORMNR=GN 480.7},{D1=D15},{D1X=15.000},{D2=G1/8},{D2X=9.728},{T=8.0},{D3=10},{D4=8.0},{L1=35},{L2=71},{SW=13},{WEIGHT=0.0425},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
h9
[mm]
D2
Thread
ⁿ/ₐ
T
Depth of thread
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Hose adap...
GN 480.7-D10-M5-4
D10
M5
8.5
4
2.5
30
48
8
0.0162
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D10-M6-4
D10
M6
10.5
4
2.5
30
48
8
0.0148
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D10-M5-6
D10
M5
8.5
6
4.5
30
57
8
0.0186
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D10-M6-6
D10
M6
10.5
6
4.5
30
57
8
0.0172
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D12-M7-6
D12
M7
11.5
6
4.5
30
57
10
0.0234
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D12-M7-9
D12
M7
11.5
9
7.0
30
63
10
0.0277
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D12-M8x1-6
D12
M8x1
10.0
6
4.5
30
57
10
0.0215
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D12-M8x1-9
D12
M8x1
10.0
9
7.0
30
63
10
0.0255
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D15-M10x1-9
D15
M10x1
10.0
9
7.0
35
68
13
0.0396
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D15-G1/8-9
D15
G1/8
8.0
9
7.0
35
68
13
0.0411
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D15-G1/8-10
D15
G1/8
8.0
10
8.0
35
71
13
0.0425
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D15-M10x1-10
D15
M10x1
10.0
10
8.0
35
71
13
0.0410
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D16-G1/8-10
D16
G1/8
8.0
10
8.0
35
71
14
0.0488
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D16-M12x1,5-10
D16
M12x1,5
14.0
10
8.0
35
71
14
0.0416
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D16-M12x1,5-12
D16
M12x1,5
14.0
12
9.0
35
71
14
0.0472
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D16-G1/8-12
D16
G1/8
8.0
12
8.0
35
71
14
0.0589
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D20-G3/8-12
D20
G3/8
12.0
12
9.0
40
76
18
0.0602
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D20-G1/4-12
D20
G1/4
12.0
12
9.0
40
76
18
0.0827
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D20-M16x1,5-12
D20
M16x1,5
15.0
12
9.0
40
76
18
0.0636
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D20-M16x1,5-16
D20
M16x1,5
15.0
16
12.0
40
76
18
0.0278
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D20-G3/8-16
D20
G3/8
12.0
16
12.0
40
76
18
0.0690
73182900
YES
Stainless Steel-Hose adap...
GN 480.7-D20-G1/4-16
D20
G1/4
12.0
16
12.0
40
76
18
0.0889
73182900
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성