카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6339 - Heavy Duty Washers, Low Type, Steel
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
GN 6339 Heavy Duty Washers, Low Type, Steel
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_2/scheiben/gn6339_dc/gn_6339_dc.prj},{NB=Hochfeste Unterlegscheibe GN 6339-18,5-34-5-BT},{PARTNUMBER=GN 6339-18,5-34-5-BT},{NORMNR=GN 6339},{D1=18,5},{D1X=18.5},{D2=34},{S=5},{SX=5.000},{D3=21.0},{F=1.50},{SCH=M18},{OB=brüniert},{MAT=Stahl},{WEIGHT=0.0230},{CTN=73182200},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H13
[mm]
D2
h13
[mm]
S
[mm]
D3
H13
[mm]
F
[mm]
SCH
for screw with thread
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Heavy Duty Washer GN 6339...
GN 6339-6,3-12-2,5-BT
6,3
12
2,5
7.0
0.60
M6
Blackened
Steel
0.0020
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-6,3-12-2,5-GO
6,3
12
2,5
7.0
0.60
M6
GEOMET 500-treated
Steel
0.0020
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-8,4-16-2,5-BT
8,4
16
2,5
9.5
0.75
M8
Blackened
Steel
0.0025
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-8,4-16-2,5-GO
8,4
16
2,5
9.5
0.75
M8
GEOMET 500-treated
Steel
0.0030
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-10,4-20-3-BT
10,4
20
3
11.5
0.75
M10
Blackened
Steel
0.0050
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-10,4-20-3-GO
10,4
20
3
11.5
0.75
M10
GEOMET 500-treated
Steel
0.0050
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-12,5-24-3,5-BT
12,5
24
3,5
14.0
1.00
M12
Blackened
Steel
0.0085
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-12,5-24-3,5-GO
12,5
24
3,5
14.0
1.00
M12
GEOMET 500-treated
Steel
0.0085
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-14,5-28-3,5-BT
14,5
28
3,5
16.0
1.00
M14
Blackened
Steel
0.0120
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-14,5-28-3,5-GO
14,5
28
3,5
16.0
1.00
M14
GEOMET 500-treated
Steel
0.0100
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-16,5-30-4-BT
16,5
30
4
18.0
1.00
M16
Blackened
Steel
0.0120
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-16,5-30-4-GO
16,5
30
4
18.0
1.00
M16
GEOMET 500-treated
Steel
0.0140
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-18,5-34-5-BT
18,5
34
5
21.0
1.50
M18
Blackened
Steel
0.0230
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-18,5-34-5-GO
18,5
34
5
21.0
1.50
M18
GEOMET 500-treated
Steel
0.0230
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-20,5-37-5-BT
20,5
37
5
23.0
1.50
M20
Blackened
Steel
0.0270
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-20,5-37-5-GO
20,5
37
5
23.0
1.50
M20
GEOMET 500-treated
Steel
0.0260
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-22,5-40-5-BT
22,5
40
5
25.0
1.50
M22
Blackened
Steel
0.0310
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-22,5-40-5-GO
22,5
40
5
25.0
1.50
M22
GEOMET 500-treated
Steel
0.0310
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-24,5-44-5-BT
24,5
44
5
27.0
1.50
M24
Blackened
Steel
0.0380
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-24,5-44-5-GO
24,5
44
5
27.0
1.50
M24
GEOMET 500-treated
Steel
0.0380
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-28-50-6-BT
28
50
6
31.0
1.50
M27
Blackened
Steel
0.0600
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-28-50-6-GO
28
50
6
31.0
1.50
M27
GEOMET 500-treated
Steel
0.0595
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-31-56-6-BT
31
56
6
34.0
1.50
M30
Blackened
Steel
0.0770
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-31-56-6-GO
31
56
6
34.0
1.50
M30
GEOMET 500-treated
Steel
0.0750
73182200
YES
Heavy Duty Washer GN 6339...
GN 6339-37-66-7-BT
37
66
7
40.0
2.00
M36
Blackened
Steel
0.1220
73182200
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성