카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 366 - Oval tubular handles
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Tubular handles
GN 366
Powered by
CAD모델 선택
{ganter/1_0_bedienelemente/1_2/rohrgriffe/gn366/gn366.prj},{NB=Ovalrohrgriff GN 366-36-M8-300-ELG},{PARTNUMBER=GN 366-36-M8-300-ELG},{NORMNR=GN 366},{B=36},{D=M8},{DX=8},{L1=300},{A=24},{H=57},{L2=336},{L3=264},{L4=390},{T=15},{MAT=Aluminium},{FARBEVIS=eloxiert (ELG)},{WEIGHT=0.4340},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
[mm]
D
Thread
ⁿ/ₐ
L1
[mm]
A
[mm]
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T
min.
[mm]
FARBEVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oval tubular handle GN 36...
GN 366-36-M6-200-SW
36
M6
200
24
57
236
164
290
15
black (SW)
0.3450
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-200-ELS
36
M6
200
24
57
236
164
290
15
anodized (ELS)
0.3450
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-200-ELG
36
M6
200
24
57
236
164
290
15
anodized (ELG)
0.3450
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-200-SW
36
M8
200
24
57
236
164
290
15
black (SW)
0.3370
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-200-ELS
36
M8
200
24
57
236
164
290
15
anodized (ELS)
0.3370
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-200-ELG
36
M8
200
24
57
236
164
290
15
anodized (ELG)
0.3370
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-250-SW
36
M6
250
24
57
286
214
340
15
black (SW)
0.3970
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-250-ELS
36
M6
250
24
57
286
214
340
15
anodized (ELS)
0.3970
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-250-ELG
36
M6
250
24
57
286
214
340
15
anodized (ELG)
0.3970
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-250-SW
36
M8
250
24
57
286
214
340
15
black (SW)
0.3890
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-250-ELS
36
M8
250
24
57
286
214
340
15
anodized (ELS)
0.3890
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-250-ELG
36
M8
250
24
57
286
214
340
15
anodized (ELG)
0.3890
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-300-SW
36
M6
300
24
57
336
264
390
15
black (SW)
0.4430
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-300-ELS
36
M6
300
24
57
336
264
390
15
anodized (ELS)
0.4430
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-300-ELG
36
M6
300
24
57
336
264
390
15
anodized (ELG)
0.4430
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-300-SW
36
M8
300
24
57
336
264
390
15
black (SW)
0.4340
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-300-ELS
36
M8
300
24
57
336
264
390
15
anodized (ELS)
0.4340
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-300-ELG
36
M8
300
24
57
336
264
390
15
anodized (ELG)
0.4340
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-400-SW
36
M6
400
24
57
436
364
490
15
black (SW)
0.5220
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-400-ELS
36
M6
400
24
57
436
364
490
15
anodized (ELS)
0.5220
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-400-ELG
36
M6
400
24
57
436
364
490
15
anodized (ELG)
0.5220
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-400-SW
36
M8
400
24
57
436
364
490
15
black (SW)
0.5140
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-400-ELS
36
M8
400
24
57
436
364
490
15
anodized (ELS)
0.5140
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M8-400-ELG
36
M8
400
24
57
436
364
490
15
anodized (ELG)
0.5140
83024900
YES
Oval tubular handle GN 36...
GN 366-36-M6-500-SW
36
M6
500
24
57
536
464
590
15
black (SW)
0.6100
83024900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성