EI..EW-2RS
Fluro
High performance parts
Rod ends
Series E
Female right hand thread
maintenance free
EI..EW-2RS
Powered by
CAD모델 선택
{fluro/hochleistungsteile/gelenkkoepfe/massreihe_e/innengewinde_rechts/wartungsfrei/ei_ew_2rs/ei_ew_2rs_asmtab.prj},{NB=Gelenkkopf EI35EW-2RS M 36x3(0-0)},{IDNR=},{BEZ=EI35EW-2RS},{D=35},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=25},{M=21},{A=82},{F=125},{L=166.0},{K=58},{J=47.0},{O=39.8},{SW=50},{G=M 36x3},{GNDM=36},{GP=3.000},{GKDM=32.752},{GL=60},{ST=144.0},{DT=210.0},{KIPPWINKEL=6},{GEW=1300},{DX=M6},{MD=360},{MAT1=Vergütungsstahl C45},{LAGER=wartungsfreies mit Abdichtung GE..EW-2RS},{CTN=84833038},{PPATH=../../../ei_ew_2rs/ei_ew_2rs_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EI17EW-2RS M 16
EI17EW-2RS
17
14
11
46
67
90.0
30
24.0
20.7
27
M 16
33
54.5
48.7
10
220
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI20EW-2RS M 20x1.5
EI20EW-2RS
20
16
13
53
77
103.5
35
27.5
24.2
32
M 20x1.5
40
62.5
67.5
9
350
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI25EW-2RS M 24x2
EI25EW-2RS
25
20
17
64
94
126.0
42
33.5
29.3
36
M 24x2
48
92.0
127.0
7
640
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI30EW-2RS M 30x2
EI30EW-2RS
30
22
19
73
110
146.5
50
40.0
34.2
41
M 30x2
56
124.0
165.0
6
930
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI35EW-2RS M 36x3
EI35EW-2RS
35
25
21
82
125
166.0
58
47.0
39.8
50
M 36x3
60
144.0
210.0
6
1300
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI40EW-2RS M 39x3
EI40EW-2RS
40
28
23
92
142
188.0
65
52.0
45.0
55
M 39x3
65
178.0
277.0
7
2000
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI45EW-2RS M 42x3
EI45EW-2RS
45
32
27
102
145
196.0
70
58.0
50.8
60
M 42x3
65
263.0
360.0
7
2500
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI50EW-2RS M 45x3
EI50EW-2RS
50
35
30
112
160
216.0
75
62.0
56.0
65
M 45x3
68
320.0
442.0
6
3500
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI60EW-2RS M 52x3
EI60EW-2RS
60
44
38
135
175
242.5
88
70.0
66.8
75
M 52x3
70
497.0
690.0
6
5550
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI70EW-2RS M 56x4
EI70EW-2RS
70
49
42
160
200
280.0
98
80.0
77.9
85
M 56x4
80
606.0
885.0
6
8600
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
EI80EW-2RS M 64x4
EI80EW-2RS
80
55
47
180
230
320.0
110
95.0
89.4
100
M 64x4
85
752.0
1125.0
6
12000
360
Heat-treated steel to C45
Maintenance free spherica...
84833038
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성