카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2431.7. - Elastomer Stripper
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Retainers and accessories
Strippers
Powered by
CAD모델 선택
{fibro/normalien/e/e09/e09_10/2431_7.prj},{NB=2431.7.20.35},{DOC=2431_7_.pdf},{D2=20},{D1=33.000},{D3=36.000},{L=35},{B=7.000},{D5=38.000},{M=8.000},{ML=20.000},{FEKL=8.800},{D4=3.000},{ZTC=39172900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
D2
Shaft diameter
[mm]
D1
External diameter
[mm]
D3
Collar diameter
[mm]
D5
Ausbauchdurchmesser
[mm]
M
[mm]
ML
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
2431.7.10.35
2431.7.10.35
10
18.000
21.000
22.000
8.000
20.000
39172900
0.010
2431.7.13.35
2431.7.13.35
13
23.000
26.000
26.500
8.000
20.000
39172900
0.016
2431.7.16.35
2431.7.16.35
16
28.000
31.000
34.000
8.000
20.000
39172900
0.023
2431.7.20.35
2431.7.20.35
20
33.000
36.000
38.000
8.000
20.000
39172900
0.032
2431.7.25.35
2431.7.25.35
25
40.000
43.000
47.600
8.000
20.000
39172900
0.045
2431.7.32.35
2431.7.32.35
32
50.000
55.000
57.900
8.000
20.000
39172900
0.070
2431.7.38.43
2431.7.38.43
38
60.000
65.000
69.600
8.000
20.000
39172900
0.120
2431.7.40.43
2431.7.40.43
40
60.000
65.000
69.600
8.000
20.000
39172900
0.115
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성