카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2031.44. - Guide bearing low build height, for ball bearing guide
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Mounting flanges
Rectangular
Guide bearings
Ball bearing guide
Powered by
CAD모델 선택
{fibro/normalien/d/d04/d04_01/d04_01_02/d04_01_02_03/2031-44.prj},{NB=2031.44.030.10},{DOC=2031_44_pdf},{D1=30.000},{TOL=10},{D2=38.000},{D3=62.000},{D4=11.000},{A=115.000},{B=65.000},{E1=83.000},{E2=34.000},{H=23.000},{H1=60.000},{L=71.000},{L1=70.000},{DB=48.000},{C=4.000},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
A
Length
[mm]
B
Width
[mm]
E1
[mm]
E2
[mm]
H
[mm]
H1
Height
[mm]
L
Bestell-Nennlänge Kugelkäfig
[mm]
L1
Manufacturing length of ball cage
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2031.44.019.10
2031.44.019.10
19.000
25.000
42.000
9.000
85.000
45.000
64.000
24.000
16.000
37.000
45.000
44.000
0.493
82073010
2031.44.020.10
2031.44.020.10
20.000
26.000
42.000
9.000
85.000
45.000
64.000
24.000
16.000
37.000
45.000
44.000
0.483
82073010
2031.44.024.10
2031.44.024.10
24.000
30.000
47.000
9.000
90.000
50.000
68.000
28.000
20.000
47.000
56.000
56.000
0.714
82073010
2031.44.025.10
2031.44.025.10
25.000
31.000
47.000
9.000
90.000
50.000
68.000
28.000
20.000
47.000
56.000
56.000
0.698
82073010
2031.44.030.10
2031.44.030.10
30.000
38.000
62.000
11.000
115.000
65.000
83.000
34.000
23.000
60.000
71.000
70.000
1.499
82073010
2031.44.032.10
2031.44.032.10
32.000
40.000
62.000
11.000
115.000
65.000
83.000
34.000
23.000
60.000
71.000
70.000
1.446
82073010
2031.44.038.10
2031.44.038.10
38.000
46.000
77.000
14.000
130.000
80.000
95.000
45.000
28.000
77.000
95.000
95.000
2.712
82073010
2031.44.040.10
2031.44.040.10
40.000
48.000
77.000
14.000
130.000
80.000
95.000
45.000
28.000
77.000
95.000
95.000
2.630
82073010
2031.44.048.10
2031.44.048.10
48.000
56.000
93.000
18.000
160.000
96.000
118.000
55.000
33.000
95.000
120.000
120.000
4.788
82073010
2031.44.050.10
2031.44.050.10
50.000
58.000
93.000
18.000
160.000
96.000
118.000
55.000
33.000
95.000
10.000
120.000
4.665
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성